1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NFC Tag (10 tags included)

NFC TAG (10 TAGS INCLUDED)

NFC Tag (10 tags included)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 804.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Change your lifestyle with these small stickers. NFC tags.

[Features]
· Change your life with these small stickers.
· NFC tags that can receive information just by attaching them to your smartphone.
· Use the special application to create your own unique NFC tag.
· You can rewrite the tags as many times as you like.
· You can also make the contents read-only so that it won't be overwritten.
· It is also ideal for use as a promotional product by registering the URL of the company and the URL of the campaign page and pasting it on a poster or postcard.
· With its small 25 mm diameter, it can be attached to a wide variety of objects.

 
Part Number
MM-NFCT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 804.50

NFC TAG (10 TAGS INCLUDED) 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Color White Features Small size (10 sheets) Specifications External shape: round, memory size: 144 byte, IC: NXP NTAG203, operation frequency: 13.56 MHz
Size (W x D x H)(mm) φ25 x 0.6 Accessory Contents: NFC tags × 10, simple instructions × 1, aluminum sheet × 1 (for skimming prevention)