1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

LAN switch

PCRELATION KVM EXTENDER

LAN switch
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,791.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Physically switch a LAN line with straight all connections and all circuit switching. A LAN switcher which can easily be used as a firewall.

[Features]
· Easily switch all connections and all circuits with one physical touch.
· Can also be used as a simple firewall.
· A LAN switch that physically switches all wired connections and circuits for all of the eight poles and eight cores of LAN circuits.
· At switching, the LAN cable and LAN cable are only extended by the relay adapter, and as such there are rarely any compatibility issues.
· Performs the work of manually inserting and removing LAN cables with just a single switch.
· Because the LAN signal is not connected, the unconnected port can also be used as a simple firewall (IP address setting is required).
· Convenient for physical switching between external networks and internal networks, and for use in environments when a network connection is not always required.

Part Number
SW-LAN41
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,791.81

PCRELATION KVM EXTENDER 1 Piece(s) 3 Day(s)

Loading...

  1. 1
 

Basic Information

Type LAN switcher (4 circuits) Supplied Power Not Required Dimension vertical(mm) 29.5
Dimension width(mm) 155 Dimension depth(mm) 98

Please check the type/dimensions/specifications of the part SW-LAN41 in the LAN switch series.