(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· KVM extender which can extend the analog display, USB keyboard, USB mouse signal up to 150m.
· USB KVM extender which can extend the analog display signal of a computer, USB keyboard signal USB mouse signal up to 150m.
· Ideal for installing just a console in environments where it is difficult to install a computer such as a factory or construction site and where the computer equipment itself will be located a distance away.
· Consists of a transmitter and receiver set model, and can be extended between units with a UTP/STP (category 5/5e) straight cable.
· The operation console can be connected not only to the extension destination (receiver) but also to the transmitter side, and it can be operated in two places: the extension destination and at the computer itself.
· It is possible to extend 1920x1080 pixels (full HD) up to 30m.* The corresponding distance depends on the resolution.
· A rack mount kit is included and installation in a server rack is also possible.
Part Number |
---|
VGA-EXKVMU |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 18,323.74 | PCRELATION KVM EXTENDER | 1 Piece(s) | 3 Day(s) |
Loading...
Type | Transceiver set | Supplied Power | Self power | Number of PC connection ports(Port) | 1 |
---|---|---|---|---|---|
Number of console connection ports(Port) | 1 | PC side keyboard / mouse interface | USB | PC side display interface | VGA(HD-15pin) |
Console side keyboard / mouse interface | USB | Console side display interface | VGA(HD-15pin) | Maximum Extension Distance(m) | 150 |
Dimension vertical(mm) | 25.5 | Dimension width(mm) | 130 | Dimension depth(mm) | 86.5 |
Note | The values in the fields for dimension are the dimensions of the transmitter. Receiver is H 25.5 x W 130 x D 81.5mm. |
Please check the type/dimensions/specifications of the part VGA-EXKVMU in the KVM extender (for USB and set model) series.
How can we improve?
How can we improve?