1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HDMI Extender

HDMI Extender
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,973.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A dedicated receiver that receives video and audio output from the transmitter of the HDMI extender.

[Features]
· Extends a HDMI signal at full HD (1920×1080) resolution a maximum of 40m, 720P (1280×720) a maximum of 60m and four ways.
· You can extend an HDMI signal by connecting this product (transmitter) and a separate receiver (VGA-EXHDR) with two category 6 straight cables.
* This product does not send or receive an HDMI signal. You will need to have a separate (VGA-EXHDR) receiver.
· High-quality HDMI image signals and high-quality audio signals can be extended at the same time.
· Transmission frequency bandwidth is 250M

Part Number
VGA-EXHDL4
VGA-EXHDR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Number of PC connection ports
(Port)
Number of console connection ports
(Port)
PC side display interface Console side display interface Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)

฿ 30,223.11

RELATION KVM EXTENDER 1 Piece(s) 9 Day(s) [Extender] Transmitter (4-channel)14HDMI-44432154

฿ 4,973.84

RELATION KVM EXTENDER 1 Piece(s) 3 Day(s) [Extender] Receiver-1-HDMI249055

Loading...

  1. 1
 

Basic Information

Supplied Power Self power Maximum Extension Distance(m) 60