1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SATA with an HDD copy function - USB3.0 conversion cable (Part Number)

SATA with an HDD copy function - USB3.0 conversion cable
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,572.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

HDD can be copied easily without any requirement of PC. Equipped with an indicator helps to know the volume of transferred data at one glance.

[Features]
· Can completely copy data from SATA HDD (SSD) to SATA HDD (SSD) without connecting to PC. Ideal for when moving PCs.
· Up to two HDDs (SSD) can be connected and used simultaneously.
· USB3.0 compatible. Capable of high speed data transfer.
· Can be connected to optical drives (DVD / CD / blu-ray).
*Cannot connect to HDD(SSD) when connected to an optical drive.

 
Part Number
USB-CVIDE3
USB-CVIDE4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Standard Before Conversion Standard After Conversion Classification Features Size
(mm)

฿ 1,572.93

RELATION INNER STORAGE DEVICE 1 Piece(s) Same day Conversion CableSATAUSB3.0SATA-USB 3.0 conversionBuilt-in SATA drives can be converted to USB for connection. Cables can be connected to each of the various drives, so swapping is easy without using a case.W67xD40xH15

฿ 2,107.34

RELATION INNER STORAGE DEVICE 1 Piece(s) 3 Day(s) ---SATA-USB 3.0 conversion (HDD copy function included)Data can be entirely copied from a serial ATA hard disk (SSD) to another serial ATA hard disk (SSD) without connecting them to a computer, optimal for functions like moving your files to a new computer. Up to 2 HDDs (SSD) can be connected and used simultaneously. USB 3.0 support allows high speed data transfer. Connection of an optical drive (DVD, CD, Blue Ray) is also possible. Maximum capacity is up to a total of 3 TB.W55xD78xH15

Loading...

  1. 1

Basic Information

Supported drives Built-in SATA interface 2.5 / 3.5-inch HDD, SSD, optical drive Accessory AC adapter, instruction manual Interface USB side: USB 3.0 / 2.0, HDD side: SATA