(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Standard PC desk with equipment of storage, power and cable wiring features as standard.
[Features]
· It is designed to be recycled easily by using single part and material.
· Apply low formaldehyde top board.
· The back panel has a dual structure and can hide extra cable etc.
· Security wire and cable can be pulled out at the cover closed.
· (It becomes a large opening for wiring if opened.) It will not take space since the cover can fit inside and the desk can flat.
· Equip an opening to attach a security wire on the back panel. (Size of opening for attachment: W30 x H15mm)
· The security wire can be set clean without noticeable if cable opening on the top of ceiling is used.
· Equip a side opening for wiring on the back of side frame.
· It can make cable wiring beautifully.
· Shutter type door included.
· The power supply for PC can be managed in center at once since there is power supply BOX with centered switch on the side frame.
· 7 opening taps to prevent from 3P slipping are equipped as standard. With the removal prevention tap, there is no plug slipping unexpectedly.
· HDD, LAN hub, file and papers can be stored and the height can be adjusted depending on what to store.
· Less amount of emission of formaldehyde which is a cause of sick building syndrome is applied.
· Formaldehyde is used as adhesive bond at plywood production since it has a corrosion and insect-proof effects, however, on the other hand, there have been bad problems to health giving stimulation to eyes, nose and throat.
· Olefin type of resin is used on the edge of the top board and vinyl chloride (PVC) is not used.
· Recycled materials have been used considering environment.
[Applications]
· Suitable as a desk for PC.
Part Number |
---|
GE-771 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 20,806.87 | COMPUTER DESKS AND CHAIRS | 1 Piece(s) | Quote |
Loading...
Classification | Subtable Not Included | Size(mm) | W700xD700xH700 | Features | Formaldehyde-reduced product Comes with casters, adjusters, a large type cable outlet, a cable storage panel, power supply tap, and handhold integrated switch. |
---|---|---|---|---|---|
Material | Top Plate: Wood (Decorative Melamine Board), Frame: Steel (Baked Melamine Paint Finish) | Accessories or Set Content | Casters, Adjusters, Cord Covers, Top Plate: Cable Outlet, Horizontal Wiring Outlet, Security Wire Mounting Outlet |
How can we improve?
How can we improve?