1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

CAI Desk (Raise/Lowering Type)

COMPUTER DESKS AND CHAIRS

CAI Desk (Raise/Lowering Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 97,339.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

School desk that can store a LCD screen in it.

[Features]
· Lift and store the LCD display with the attached arm.
· Ideal for 2 students, 1600 or 1800 mm width.
· Since the teacher's sample screen etc. can be displayed in the middle of the display, the learning contents can be confirmed on the near screen for deeper understanding (CAI-LCD186K).
· You can see the sample screen nearby, so you can see fine movements (CAI-LCD186K).

Part Number
CAI-LCD166K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 97,339.32

COMPUTER DESKS AND CHAIRS 1 Piece(s) Quote

Loading...

  1. 1
 

Basic Information

Classification Table width: 1600mm Features Formaldehyde-reduced product 1600mm wide type suitable for two-people learning. A LCD of up to 19" can be stored. Size (W x D x H)(mm) 1600x600x700
Specifications Liquid crystal display stowed box: 2 units (for 2 people), load withstand ability/10 kg (1 location) Material Top Plate: Wood (Decorative Melamine Board), Frame: Steel (Baked Melamine Paint Finish)