1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

2.5-inch SSD/HDD Conversion Mounter

RELATION INNER STORAGE DEVICE

2.5-inch SSD/HDD Conversion Mounter
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 416.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Mounter enabling attachment of two 2.5 inch SSD / HDD on 3.5 inch bay.

[Features]
· Conversion mounter that can attach two 2.5 inch SSD / hard disk on one 3.5 inch bay at the same time.
· Simple attachment as no screws are used.
· The gap of holes and the number of holes for side face screw hole for bay fixation is same as that of 3.5 inch hard disk.
· Because it is an all-in-one mounter, can be fixed easily as compared to a product putting multiple parts together.
· Design with handles makes it easy to take out of a PC case.
· A 2.5 inch hard disk of 12.5 mm thickness can also be loaded.

 
Part Number
TK-HD251 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 416.67

฿ 250.13

RELATION INNER STORAGE DEVICE 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Classification Number of mounting bases: 1 Features One 2.5-inch SSD / HDD can be installed in one 3.5-inch bay. Eight small holes and 1 large hole increases heat dissipation. Size(mm) W102xD98xH10
Supported drives 2.5-inch HDD / SSD Accessory Eight metric screws (M3x5)

Please check the type/dimensions/specifications of the part TK-HD251 in the 2.5-inch SSD/HDD Conversion Mounter series.