1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

2.5 Inch HDD Conversion Mounter (for 2 machines)

RELATION INNER STORAGE DEVICE

2.5 Inch HDD Conversion Mounter (for 2 machines)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 425.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Two 2.5 inch hard disks or SSDs can be mounted on one 3.5 inch bay at the same time.
· 2.5 inch hard disk or SSD can be fixed on desktop PC
· Two 2.5 inch devices with a height 9.5 mm or less can be attached to one 3.5 inch bay.

 
Part Number
TK-HD252
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 425.42

RELATION INNER STORAGE DEVICE 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Type Mounting Part Division Mounter Classification Number of mounting bases: 2
Features SATA compatible, two 2.5 inch devices less than 9.5 mm in height can be installed to one 3.5 inch bay. Size(mm) W101xD122xH25 Supported drives 2.5-inch HDD / SSD
Accessory Tapping screws x4, Metric screws x8

Please check the type/dimensions/specifications of the part TK-HD252 in the 2.5 Inch HDD Conversion Mounter (for 2 machines) series.