1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Crimping Tool, Compressor (MH-5S)

HAND TOOL

Crimping Tool, Compressor (MH-5S)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,613.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This hand compression tool is suitable for bare terminals and sleeves, allowing the crimping work to be performed safely and reliably with ensured quality.

[Features]
· Compact design of palm size
· Precision ratchet system ensures stable crimping
· Elastomer grips cushion the stress to hand
· Clear wire size makings on the jaw for easy wire identification
· Equipped with the forming check mechanism inside, which prevents the dies from opening unless crimping is properly done.
· Comes with terminal temporary holding function.


[Specifications]
· Length (mm): 176
· Weight (g): 240
· Crimping capacity (mm²): 1.25 / 2 / 3.5 / 5.5

[Materials]
· Head / die: chrome-molybdenum steel
· Handles: elastomer

Part Number
MH-5S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,613.00

HAND TOOL 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Full Length(mm) 176 Operating Range(㎟) 1.25, 2, 3.5, 5.5

Please check the type/dimensions/specifications of the part MH-5S in the Crimping Tool, Compressor (MH-5S) series.