1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

General Purpose Gadget Pouch TB-02GP Series

BAGS AND CASES FOR PC

General Purpose Gadget Pouch TB-02GP Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,262.51/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A semi-hard general-purpose gadget pouch that can hold all the cables and batteries you need to carry at any given time.

 
Part Number
TB-02GPBK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,262.51

BAGS AND CASES FOR PC 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Color Black Dimensions (W x D x H)(mm) 215x55x155 Inner Dimensions (W × D × H)(mm) 190x28x120
Material Outer Material: PU, Lining: Polyester, Core Material: EVA