1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Liquid Crystal Protection Film (Anti-Reflection), EF-MF Series

Liquid Crystal Protection Film (Anti-Reflection), EF-MF Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 884.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· With its excellent low reflectivity of 1.6%, the anti-glare LCD protective film prevents reflection of light from outside and background reflections, is gentle on your eyes and easy to see.
· Achieves a transparency that does not impair the quality of photos and videos with its approximately 91.0% light transmittance.
· Achieves a surface finish with reduced friction and smooth maneuverability; perfect for a touch panel.
· Airless processing in which bubbles disappear with the passage of time.
· Fingerprint prevention finish to restrain and easily remove fingerprint stains.
· Uses self-absorption silicon material that sticks and comes off.
· Easy to adhere and re-adhere.
· With a dedicated spatula to cleanly stick while releasing air bubbles.
· You can use it for any screen size.
· The back of the mount can be cleanly cut with a grid paper.
· Also prevents harmful UV rays to the eyes and body with a UV cut rate of 99%.
[Applications]
· Convenient for protecting PC and tablet screens.
· Prevents reflection and depressions.

 
Part Number
EF-MF23W
EF-MF24W
EF-MF116W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct Type Size
(mm)

฿ 2,254.73

RELATION OPTION/ACCESSORIES 1 Piece(s) Quote 23-inch (16:9)W508 x H285

฿ 2,371.72

RELATION OPTION/ACCESSORIES 1 Piece(s) Quote 24-inch (16:9)W532 x H297

฿ 884.68

RELATION OPTION/ACCESSORIES 1 Piece(s) Quote 11.6W inch (16:9)W256.5 x H144.5

Loading...

  1. 1

Basic Information

Features Anti-reflective, anti-UV function Reflective rate(%) 1.6 Visible light transmission(%) 91.0
Ultraviolet cut ratio(%) 99.0 Filter thickness(mm) 0.157 Mounting Method Silicone adsorption
Accessory Scraper