1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anti Blue Light PC GLASSES (65% cut), Rimless Type

PC GLASSES

Anti Blue Light PC GLASSES (65% cut), Rimless Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,407.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Apply rimless design with approximately 65% of blue light reduced, light-weight looks and excellent fitting.
[Features]
· High quality model with all from frame to lens made in japan.
· Suitable and comfortable feeling for people who looks at display for long hours.
·Flexible fitting on face profile without blocking view and rimless design that shows highest optical performance without distortion of lens.
· Apply tireless semi straight temple design.
· Realize more gentle and better fitting of temples by using ultra lightweight elastic material “TR-90” developed in Switzerland.
· Equip a hole on the temple to attach a glass chain.
· A convenient storing pouch to carry and use as a lens cloth and store is included.
[Applications]
· Equip a hole to attach a glass chain and use when to protect eyes from blue light.

 
Part Number
OG-YBLP01WN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,407.72

PC GLASSES 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Color Wine Red Frame Type Rimless Lens Color Brown
Size 54□17-131 Weight(g) 16 Lens Material Plastic
Lens Frame Material Plastic Temple Material Plastic Visible light transmission(%) 66
Blue light cut rate(%) 65 UV Ray Transmission Rate 1.0% or less Contents Glasses, Storage Pouch