1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Blue Light Cutting LCD Protective Film, EF-FLBL Series

Blue Light Cutting LCD Protective Film, EF-FLBL Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,566.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Special specification easy for the eyes of people at the present age and significantly reduces concerned “blue light”.
[Features]
· LCD protection film that significantly cuts the "blue light" (approx. 42%), a blue part in light that is emitted from an liquid crystal display.
· Film design that looks natural without changing the tone.
· Realized smooth comfortable operation with surface finish reducing abrasion and suitable for touch panels.
· Adopts the airless process that air bubbles disappear as time passes, so that the film can be pasted cleanly.
· Fingerprints are hard to stick with the anti-fingerprint process and even if there are fingerprints, they can be wiped off easily.
· Prevents scratching of film surface with the hard coat process (Surface hardness 3H).
· The rear face of the mount is a grid mount specification and it can be cut cleanly according to the liquid crystal size.
· Comes with a dedicated spatula that can make pasting easy.
[Applications]
· Cut the blue light and protect your eyes.

 
Part Number
EF-FL17BL
EF-FL19BL
EF-FL19WBL
EF-FL121NWBL
EF-FL125WBL
EF-FL215WBL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct Type Size
(mm)

฿ 3,737.00

RELATION OPTION/ACCESSORIES 1 Piece(s) 1 Day(s) 17-inch (5:4)W339 x H271

฿ 4,243.00

RELATION OPTION/ACCESSORIES 1 Piece(s) 1 Day(s) 19-inch (5:4)W375 x H302

฿ 2,900.24

RELATION OPTION/ACCESSORIES 1 Piece(s) Quote 19W inch (16:10)W408 x H255

฿ 3,031.00

RELATION OPTION/ACCESSORIES 1 Piece(s) 1 Day(s) 12.1W inch (16:9)W270 x H152.5

฿ 2,566.29

RELATION OPTION/ACCESSORIES 1 Piece(s) Quote 12.5W inch (16:9)W277.5 x H155.5

฿ 4,919.00

RELATION OPTION/ACCESSORIES 1 Piece(s) 1 Day(s) 21.5W inch (16:9)W475 x H267

Loading...

  1. 1

Basic Information

Reflective rate(%) 0.9 Visible light transmission(%) 92.0 Ultraviolet cut ratio(%) 99.6
Filter thickness(mm) 0.145 Blue light cut rate(%) 42.0 Mounting Method Silicone adsorption
Accessory Scraper