1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Privacy Filter, EF-PFS Series

Privacy Filter, EF-PFS Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,912.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

PC accessory to protect the screen from peaking while traveling on the shinkansen on business trips.
[Features]
· Also supports touch panels.
· Helps keep privacy by providing information security.
· Special specifications that make the screen look black from angles other than 60° directly in front (30° left and right).
· Prevents scratching on the filter surface with extra hardness. (Surface hardness of 3H)
· By applying AG processing to the surface, the reflection is diffused, suppressing screen glare.
· Antistatic specification prevents dust from easily adhering.
[Applications]
· A convenient filter that can be applied when concerned about peeking from surrounding people.
· Can operate PCs with peace of mind when out because it can be turned on and off.

 
Part Number
EF-PFS17
EF-PFS19W
EF-PFS23W
EF-PFS156W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct Type Size
(mm)

฿ 3,198.56

RELATION OPTION/ACCESSORIES 1 Piece(s) Quote 17-inch (5:4)W339 x H271

฿ 3,867.97

RELATION OPTION/ACCESSORIES 1 Piece(s) Quote 19W inch (16:10)W408 x H255

฿ 4,431.82

RELATION OPTION/ACCESSORIES 1 Piece(s) Quote 23W inch (16:9)W508 x H285

฿ 2,912.31

RELATION OPTION/ACCESSORIES 1 Piece(s) Quote 15.6W inch (16:9)W344 x H194

Loading...

  1. 1

Basic Information

Reflective rate(%) 5.8 Visible light transmission(%) 75.0 Ultraviolet cut ratio(%) 99.9
Filter thickness(mm) 0.4 Mounting Method Double-sided tape and tab stickers Accessory Frame stickers × 4, monitor stickers (double-sided stickers) × 4, tab stickers × 6
Material PET, UV-cured resin