(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Headphones with 6 variations of pink which is popular with women, PINK PINK PINK series
Part Number |
---|
EHP-CAG3510PN1 |
EHP-CAG3510PN5 |
EHP-CAG3510PN6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Color |
---|---|---|---|---|---|---|---|
฿ 695.27 | EARPHONES AND HEADPHONES | 1 Piece(s) | Quote | 10 | Vivid Pink × Black | ||
฿ 695.27 | EARPHONES AND HEADPHONES | 1 Piece(s) | Quote | 10 | Vivid Pink × Vivid Pink | ||
฿ 695.27 | EARPHONES AND HEADPHONES | 1 Piece(s) | Quote | 10 | Sweet Pink × Sweet Pink |
Loading...
Cord Length(m) | 1.2 (Y type) | How to Equip | Ear Plug Type | Sound system | Sealed Type |
---|---|---|---|---|---|
Plug | φ 3.5 mm 3-electrode mini plug (L type) | Driver Unit: Opening Diameter(mm) | Dynamic Type: φ9 | Speaker Input Impedance(Ω) | 16 |
Sound pressure sensitivity(dB/1mW) | 98 | Maximum Allowable Input(mW) | 10 | Playback Frequency Bandwidth(Hz) | 20 to 20000 |
Main Unit Dimensions (W × D × H)(mm) | 12x20x12 | Accessory | Earcaps (XS / S / M / L), Warranty Card |
How can we improve?
How can we improve?