1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

USB Optical Mouse M-K6URRS Series

PC RELATION PC PERIPHERAL

USB Optical Mouse M-K6URRS Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 588.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Low-cost, compact optical mouse with reliable performance, perfect for office use. A small lightweight optical model that also fits women's hands.

[Features]
· Features "Easy Packaging" for lower levels of waste to dispose of, even when purchased in bulk.
· "USB-IF (ImplementersForum)" certified—an organization for formulating standards for USB.
· A product with Microsoft Company's "CertifiedforWindows" logo
· CE standard compliant, designed with less radio disturbance, certified as VCCICLASSB.
· Low-cost, compact optical mouse with reliable performance.
· A resolution of 1,000 counts for smooth operation.

 
Part Number
M-K6URWH/RS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 588.34

PC RELATION PC PERIPHERAL 1 Piece(s) 12 Day(s) 10

Loading...

  1. 1

Basic Information

Type Mouse Interface USB Mouse type REDLED
Length(mm) 105 Width(mm) 60 Thickness(mm) 40
Color White CE-Compliant 1 Cable Length(m) 1.5
Resolution(Count) 1000 Number of buttons(Piece) 3

Please check the type/dimensions/specifications of the part M-K6URWH/RS in the USB Optical Mouse M-K6URRS Series series.