(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Features "Easy Packaging" for lower levels of waste to dispose of, even when purchased in bulk.
· "USB-IF (ImplementersForum)"—an organization for formulating standards for USB.
· certified
· A product with Microsoft Company's "CertifiedforWindows" logo
· CE standard compliant, designed with less radio disturbance, certified as VCCICLASSB.
· Uses a high precision laser sensor with a higher recognition rate than the optical type, precisely capturing fine movements.
· The laser sensor is a secure design that ensures safety levels equivalent to invisible light class 1.
· Compliant with CLASS1 based in JISC6802 and IEC 60825-1 international standards.
· Observing the laser light using optical means such as a magnifying glass can have adverse effect on the eyes, so please refrain from doing so.
Part Number |
---|
M-S2ULBK/RS |
M-S2ULWH/RS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Color |
---|---|---|---|---|---|---|---|
฿ 707.53 | PC RELATION PC PERIPHERAL | 1 Piece(s) | Same day | 10 | Black | ||
฿ 734.14 | PC RELATION PC PERIPHERAL | 1 Piece(s) | 3 Day(s) | 10 | White |
Loading...
Type | Mouse | Interface | USB | Mouse type | Laser type |
---|---|---|---|---|---|
Length(mm) | 105 | Width(mm) | 60 | Thickness(mm) | 40 |
CE-Compliant | 1 | Cable Length(m) | 1.5 | Resolution(Count) | 1600 |
Number of buttons(Piece) | 3 |
How can we improve?
How can we improve?