1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MHL Conversion Cable, MPA-MHLHD Series

MHL Conversion Cable, MPA-MHLHD Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,305.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

You can enjoy images from MHL supported smart phone on a large screened TV!
[Features]
· It can convert from MHL (USB Micro-B) to HDMI terminal and the images from MHL supported smart phone can be enjoyed on large screen of TV or monitor with HDMI terminal built-in.
· It does not choose manufacturer or model but supports any TV with HDMI terminal built-in.
· You can watch the maximum 1080p images on TV with HDMI terminal built-in.
· It can charge smart phone at the same time while using.
· You can enjoy images without worrying battery consumption.
· Built-in USB Micro-B port (female) for power supply which enable to connect to PC and USB-AC adapter.
· It needs power supply to the micro-B port on this product from a PC or AC adapter.
[Applications]
· When you want to connect MHL (USBmicroB) and HDMI.

 
Part Number
MPA-MHLHD20BK
MPA-MHLHD30BK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCable Length

฿ 1,305.52

TABLET PC OPTION/ACCESSORIES 1 Piece(s) Quote 2.0m

฿ 1,500.90

TABLET PC OPTION/ACCESSORIES 1 Piece(s) Quote 3.0m

Loading...

  1. 1

Basic Information

Product Type Conversion cable Color Black Compatible Model USB micro-B male side/MHL compatible smartphone, HDMI type A side/television, monitor, etc., equipped with HDMI terminal
Specifications Connector shape: USB micro B male ↔ HDMI Type A male, USB micro B female (power supply/dedicated charger)