1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Most Suitable USB Numeric Keyboard, In Excel Operation

RELATION PC PERIPHERAL

Most Suitable USB Numeric Keyboard, In Excel Operation
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 820.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Includes handy a [Tab] Key and [00] Key for use in Excel. Standard USB numeric keyboard ideal for laptop users

[Features]
· NumLock issue in hardware solved.
· Differs from Elecom ten key numeric keypads.
· When connecting the USB ten key numeric keypad to a notebook PC it will be set to the directional key mode. As such it will not be possible at that point to input numbers. To input numbers, it is first necessary to set the NumLock key on the PC keyboard to ON.
· However, turning this key ON changes some main unit keys to numeric input keys on most of the laptops. So turning the NumLockON / OFF every time before using the numeric keypad is very inconvenient.

 
Part Number
TK-TCM011SV SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 820.16

฿ 412.38

RELATION PC PERIPHERAL 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Type Numeric keypad Interface USB Key arrangement Other
Number of keys(Key) 20 Keyboard type Other Dimension depth(mm) 140
Dimension width(mm) 90 Dimension thickness(mm) 23.5 Main Body Color Silver
Cable Length(m) 0.5 Key switch method Membrane Keystroke(mm) 2.3
Key pitch(mm) 19

Please check the type/dimensions/specifications of the part TK-TCM011SV in the Most Suitable USB Numeric Keyboard, In Excel Operation series.