1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Numeric Keyboard With USB Hub

Numeric Keyboard With USB Hub
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 746.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This USB Type 10-Key Numeric Keyboard is equipped with large keys and it also includes Tab, 00, and BS keys which is optimized for Excel operation.

[Features]
· Environmentally friendly packaging conforming to EU RoHS directive

 
Part Number
TK-TCM012BK/RS
TK-TCM012SV/RS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMain Body Color

฿ 746.42

RELATION PC PERIPHERAL 1 Piece(s) 1 Day(s) 10Black

฿ 758.34

KEYBOARD 1 Piece(s) 1 Day(s) 10Silver

Loading...

  1. 1

Basic Information

Type Numeric keypad Interface USB Key arrangement Other
Number of keys(Key) 20 Keyboard type Other Dimension depth(mm) 140
Dimension width(mm) 90 Dimension thickness(mm) 23.5 Cable Length(m) 0.5
Key switch method Membrane Keystroke(mm) 2.3 Key pitch(mm) 19