(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
- Self standing type which can be placed vertically near a bookshelf or a desk.
· Fastener cases that can store a large amount of CD /DVD compactly.
Color | Black | Number of Sheets(Sheets) | 320 | Accommodated media | CD/DVD |
---|---|---|---|---|---|
Main Body Material | PP / PVC | Storage Part Material | PP Nonwoven Fabric / PP Film | Size (W x D x H)(mm) | 305x140x335 |
Accessory | Title Card x2 | Other specifications | Stand Out Type, with Handle |
How can we improve?
How can we improve?