(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Provides a Bluetooth® wireless environment, even for those PCs which do not include Bluetooth®. A Bluetooth ® Low Energy compatible USB host adapter
[Features]
· Uses high-reliability CSR chips +IVT BlueSoleil stacks.
· Connect to PCs which do not include Bluetooth functionality to allow for wireless connections with various types of Bluetooth® enabled devices.
· A small and lightweight adapter with low power consumption. Can be used anywhere.
· Supports "Class2" Bluetooth® output.
· Allows for wireless connections at a maximum transmissible distance/radius of "10 m." (The distance is a theoretical value.).
· Uses IVT stacks for at least twice the amount of profiles as that featured as standard on Windows.
· Equipped with an A2DP receiver that enables your computer to be used as an iPhone or smartphone speaker using the driver included with the product.
· AVRCP is also supported, enabling such functions as playback, fast-forward, and stop to be operated from the PC.
· Does not spring much when attached to the computer, uses low power, convenient when connecting to a mobile computer and can be carried around too.
· Has achieved a maximum of a 60% reduction in power consumption so can be used comfortably in a mobile environment.
Features | Small and lightweight — optimally suited for mobile PCs. Ultra-small size: approx. 2.0 g | Specifications | Compatible interface I/F: USB 2.0, transmission distance: 10 m MAX (theoretical value), power specification: USB bus power | Size(mm) | H6.1 × W19 × D12.8 |
---|
How can we improve?
How can we improve?