1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ten-Key Keyboard With 2-Port USB Hub

Ten-Key Keyboard With 2-Port USB Hub
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 789.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· “NumLock” problem has been resolved and no need to install a countermeasure software.
· It can be removed and inserted with the PC power supply on since it is USB connection.
· "Simple Packaging" is used which creates less waste disposal even installing a large amount.
· It receives a certificate by an organization “USB-IF (Implementers Forum)” which establishes USB standard.
· A product obtained Microsoft “Certified for Windows” logo.
· The design with less radio disturbance that not only compatible with the CE standard but also received VCCI CLASS B.
· Strong keys are used to resist maximum 10,000,000 times of key stroke.
· It can be connected up to 2 USB devices such as mouse and USB memory by USB 2.0 hub feature and 2 ports built-in.
· Suitable design to use in offices also due to “Tab” key convenient for work in Excel and “00” and “BS” convenient to enter numbers.
· It can make typing comfortable due to large size of keys applied in addition to the 19 mm key pitch.
· It equips a LED lamp to find NumLock on and off visually at a glance.
[Applications]
· When you want to use it by connecting numeric keypad without reducing USB slot.

 
Part Number
TK-TCM012BK
TK-TCM012SV
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain Body Color

฿ 789.32

RELATION PC PERIPHERAL 1 Piece(s) 5 Day(s) Black

฿ 1,071.90

RELATION PC PERIPHERAL 1 Piece(s) 3 Day(s) Silver

Loading...

  1. 1

Basic Information

Type Numeric keypad Interface USB Key arrangement Other
Number of keys(Key) 20 Keyboard type Other Dimension depth(mm) 140
Dimension width(mm) 90 Dimension thickness(mm) 23.5 Cable Length(m) 0.5
Key switch method Membrane Keystroke(mm) 2.3 Key pitch(mm) 19