1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Standard Keyboard TK-FCM062, USB-Connected

PC RELATION PC PERIPHERAL

Standard Keyboard TK-FCM062, USB-Connected
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 617.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Standard keyboard of USB connection type with deep and firm key touch for easy input.
[Features]
· Equipped with keys which can withstand up to 10 million keystrokes.
· Provided with a tilt angle adjustment stand that allows the tilt angle to be adjusted in two steps.
· Adopt a membrane method whereby the key tops are supported by a rubber dome.
· In addition to PC, it can be used on PlayStation 3, Wii, WiiU.
[Applications]
· When you want to type characters using the keyboard.

 
Part Number
TK-FCM062WH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 617.03

PC RELATION PC PERIPHERAL 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Type Keyboard Interface USB Key arrangement Japanese
Number of keys(Key) 108 Keyboard type Standard Dimension depth(mm) 138
Dimension width(mm) 452 Dimension thickness(mm) 29.6 Main Body Color White
Cable Length(m) 1.6 Key switch method Membrane Keystroke(mm) 4.0
Key pitch(mm) 19 Accessory User's Manual

Please check the type/dimensions/specifications of the part TK-FCM062WH in the Standard Keyboard TK-FCM062, USB-Connected series.