(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A flashing LED display light with a refined design. Uses a triple-flash method for high visibility even from afar.
[Features]
· Colors: red, yellow, green, blue, white.
· Globe: Polycarbonate resin with excellent shock and heat resistance.
· Outstanding visibility even outdoors and from afar. A high-luminance LED flashing display light.
· Eligible for free repairs for three years after purchase. A highly-reliable and high quality maintenance-free design.
· A specification with two variations on the number of flashes. Complies with various standards.
· The bottom of the main body is square shaped, allowing installation pretty much anywhere. Boasts excellent vibration resistance as well as being both dust and water-proofed.
· Equipped as standard with light-reducing functionality for preventing glare from up close or during the night.
· The anti-vibration functionality provides stable lighting, even when installed to locations subject to constant vibration.
· Boasts mounting pitch compatibility with existing products.
· CE markings compliant (except 48V specification and LFH-S models).
· UL Listed (File no. S24210) (except LFH-S).
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Rated Voltage (V) | Color | Representative Standard | Features | Operating Temperature Range (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,857.00 | PTL LFH SERIES | 1 Piece(s) | 21 Day(s) | - | DC12V | Blue | CE / UL | Number of blinks: 110 times ± 10 times per minute | -30 to +70 | ||
฿ 7,857.00 | PTL LFH SERIES | 1 Piece(s) | 21 Day(s) | - | DC12V | White | CE / UL | Number of blinks: 110 times ± 10 times per minute | -30 to +70 | ||
฿ 7,857.00 | PTL LFH SERIES | 1 Piece(s) | 21 Day(s) | - | DC12V | Green | CE / UL | Number of blinks: 110 times ± 10 times per minute | -30 to +70 | ||
฿ 7,857.00 | PTL LFH SERIES | 1 Piece(s) | 21 Day(s) | - | DC12V | Red | CE / UL | Number of blinks: 110 times ± 10 times per minute | -30 to +70 | ||
฿ 7,857.00 | PTL LFH SERIES | 1 Piece(s) | 21 Day(s) | - | DC12V | Yellow | CE / UL | Number of blinks: 110 times ± 10 times per minute | -30 to +70 | ||
฿ 7,857.00 | PTL LFH SERIES | 1 Piece(s) | 21 Day(s) | - | DC12V | Blue | - | Number of blinks: 140 times ± 14 times per minute | -30 to +70 | ||
฿ 7,857.00 | PTL LFH SERIES | 1 Piece(s) | 21 Day(s) | - | DC12V | White | - | Number of blinks: 140 times ± 14 times per minute | -30 to +70 | ||
฿ 7,857.00 | PTL LFH SERIES | 1 Piece(s) | 21 Day(s) | - | DC12V | Green | - | Number of blinks: 140 times ± 14 times per minute | -30 to +70 | ||
฿ 7,857.00 | PTL LFH SERIES | 1 Piece(s) | 21 Day(s) | - | DC12V | Red | - | Number of blinks: 140 times ± 14 times per minute | -30 to +70 | ||
฿ 7,857.00 | PTL LFH SERIES | 1 Piece(s) | 21 Day(s) | - | DC12V | Yellow | - | Number of blinks: 140 times ± 14 times per minute | -30 to +70 | ||
฿ 7,857.00 | LFH SERIES | 1 Piece(s) | 21 Day(s) | - | DC24V | Blue | CE / UL | Number of blinks: 110 times ± 10 times per minute | -30 to +70 | ||
฿ 7,857.00 | PTL LFH SERIES | 1 Piece(s) | 21 Day(s) | - | DC24V | White | CE / UL | Number of blinks: 110 times ± 10 times per minute | -30 to +70 | ||
฿ 7,857.00 | PTL LFH SERIES | 1 Piece(s) | 21 Day(s) | - | DC24V | Green | CE / UL | Number of blinks: 110 times ± 10 times per minute | -30 to +70 | ||
฿ 7,857.00 | LFH SERIES | 1 Piece(s) | Same day | - | DC24V | Red | CE / UL | Number of blinks: 110 times ± 10 times per minute | -30 to +70 | ||
฿ 7,857.00 | LFH SERIES | 1 Piece(s) | 21 Day(s) | - | DC24V | Yellow | CE / UL | Number of blinks: 110 times ± 10 times per minute | -30 to +70 | ||
฿ 7,857.00 | PTL LFH SERIES | 1 Piece(s) | 21 Day(s) | - | DC24V | Blue | - | Number of blinks: 140 times ± 14 times per minute | -30 to +70 | ||
฿ 7,857.00 | PTL LFH SERIES | 1 Piece(s) | 21 Day(s) | - | DC24V | White | - | Number of blinks: 140 times ± 14 times per minute | -30 to +70 | ||
฿ 7,857.00 | PTL LFH SERIES | 1 Piece(s) | 21 Day(s) | - | DC24V | Green | - | Number of blinks: 140 times ± 14 times per minute | -30 to +70 | ||
฿ 7,857.00 | PTL LFH SERIES | 1 Piece(s) | 21 Day(s) | - | DC24V | Red | - | Number of blinks: 140 times ± 14 times per minute | -30 to +70 | ||
฿ 7,857.00 | LFH SERIES | 1 Piece(s) | 21 Day(s) | - | DC24V | Yellow | - | Number of blinks: 140 times ± 14 times per minute | -30 to +70 | ||
฿ 9,429.00 | PTL LFH SERIES | 1 Piece(s) | 21 Day(s) | - | [Other] DC48V | Blue | UL | Number of blinks: 110 times ± 10 times per minute | -30 to +70 | ||
฿ 9,429.00 | PTL LFH SERIES | 1 Piece(s) | 21 Day(s) | - | [Other] DC48V | White | UL | Number of blinks: 110 times ± 10 times per minute | -30 to +70 | ||
฿ 9,429.00 | PTL LFH SERIES | 1 Piece(s) | 21 Day(s) | - | [Other] DC48V | Green | UL | Number of blinks: 110 times ± 10 times per minute | -30 to +70 | ||
฿ 9,429.00 | PTL LFH SERIES | 1 Piece(s) | 21 Day(s) | - | [Other] DC48V | Red | UL | Number of blinks: 110 times ± 10 times per minute | -30 to +70 | ||
฿ 9,429.00 | PTL LFH SERIES | 1 Piece(s) | 21 Day(s) | - | [Other] DC48V | Yellow | UL | Number of blinks: 110 times ± 10 times per minute | -30 to +70 | ||
฿ 9,429.00 | PTL LFH SERIES | 1 Piece(s) | 21 Day(s) | - | [Other] DC48V | Blue | - | Number of blinks: 140 times ± 14 times per minute | -30 to +70 | ||
฿ 9,429.00 | PTL LFH SERIES | 1 Piece(s) | 21 Day(s) | - | [Other] DC48V | White | - | Number of blinks: 140 times ± 14 times per minute | -30 to +70 | ||
฿ 9,429.00 | PTL LFH SERIES | 1 Piece(s) | 21 Day(s) | - | [Other] DC48V | Green | - | Number of blinks: 140 times ± 14 times per minute | -30 to +70 | ||
฿ 9,429.00 | PTL LFH SERIES | 1 Piece(s) | 21 Day(s) | - | [Other] DC48V | Red | - | Number of blinks: 140 times ± 14 times per minute | -30 to +70 | ||
฿ 9,429.00 | PTL LFH SERIES | 1 Piece(s) | 21 Day(s) | - | [Other] DC48V | Yellow | - | Number of blinks: 140 times ± 14 times per minute | -30 to +70 | ||
฿ 8,643.00 | PTL LFH SERIES | 1 Piece(s) | 21 Day(s) | - | [Other] AC100/120/200/230V | Blue | CE / UL | Number of blinks: 110 times ± 10 times per minute | -20 to +60 | ||
฿ 8,643.00 | PTL LFH SERIES | 1 Piece(s) | 21 Day(s) | - | [Other] AC100/120/200/230V | White | CE / UL | Number of blinks: 110 times ± 10 times per minute | -20 to +60 | ||
฿ 8,643.00 | PTL LFH SERIES | 1 Piece(s) | 21 Day(s) | - | [Other] AC100/120/200/230V | Green | CE / UL | Number of blinks: 110 times ± 10 times per minute | -20 to +60 | ||
฿ 8,643.00 | LFH SERIES | 1 Piece(s) | 21 Day(s) | 10 | [Other] AC100/120/200/230V | Red | CE / UL | Number of blinks: 110 times ± 10 times per minute | -20 to +60 | ||
฿ 8,643.00 | PTL LFH SERIES | 1 Piece(s) | 21 Day(s) | - | [Other] AC100/120/200/230V | Yellow | CE / UL | Number of blinks: 110 times ± 10 times per minute | -20 to +60 |
Loading...
Light emitting part shape | Cylindrical | Size(φ) | 100 | Light Source | LED |
---|---|---|---|---|---|
Mounting Method | Bracket fixing method | Buzzer (includes) | NA | Lighting/blinking | Blinking |
Rotation | NA | Dimension height(mm) | 162 | Dimension width(mm) | 100 |
Dimension depth(mm) | 100 | Protection function (environmentally resistant) | IP66 | Body Material | Polycarbonate resin (globe unit) |
How can we improve?
How can we improve?