1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Switching Power Supplies TUHS Series On-board Type (TUHS5F05)

SWITCHING POWER SUPPLY

Switching Power Supplies TUHS Series On-board Type (TUHS5F05)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution


Product Description

TUHS series: On-board type, ultra-compact AC-DC converter.
[Features]
· World's smallest class small/high efficiency power supply
· Minimizing the power supply increases the customer's layout design flexibility.
· Capacitor selection is available even when long holding time and long life are required.
· Can be used in a wide temperature range. (-40°C to + 85°C)
[Applications]
· Ideal for small general-purpose equipment.

 
Part Number
TUHS5F05
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutput power
(W)
Output voltage (Single only) Rated output current (single only)
(A)
Height
(mm)
Width
(mm)
Depth
(mm)
Maximum output power
(W)
Voltage settings reliability
(V)

฿ 564.39

SWITCHING POWER SUPPLY 1 Piece(s) 3 Day(s) 5DC5V112.728.717.554.9 to 5.3

Loading...

  1. 1

Basic Information

Shape On-board Single/multi Single Input Voltage AC/DC
Input/output terminal shape DIP Safety standards CE / UL / CUL / CSA Input Voltage(V) AC85 to 264/DC120 to 370
Excess current protective circuit Available Excess voltage protective circuit Available Other optional functions NA
Protection function Excess current protection, excess voltage protection DEMKO standard Conforming product