1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RWS Series (RWS600B-12)

AC/DC CONVERTER MODULE

RWS Series (RWS600B-12)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A well-balanced combination of high efficiency, long service life, and price. Simple function model.

Part Number
RWS600B-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(W)
Output voltage (Single only) Rated output current (single only)
(A)
Included Function Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Input voltage range (DC)
(V)
Adjustment Range
(V)
Maximum Current
(A)
Max Power
(W)
Ripple & Noise
(mV)
Efficiency
(%)
Voltage
(V)
UL508Certification Input Current
(A)

฿ 7,939.14

AC/DC CONVERTER MODULE 1 Piece(s) 6 Day(s) 600DC12V50Fan for cooling12061190DC120 ~ 33010.8-13.85060015082/84.5(115/230Vac)12-6.6/3.6

Loading...

  1. 1

Basic Information

Input/output terminal shape Screw Representative Standard CE / UL / CUL / CSA Input voltage range (AC)(V) AC85 ~ 265
Protection function Over Current Protection, Over Voltage Protection Remote sensing Not Included Remote ON/OFF Not Included

Please check the type/dimensions/specifications of the part RWS600B-12 in the RWS Series series.

Products with similar specification

Part Number
RWS150B-12
RWS150B-24
RWS150B-5
RWS300B-5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCapacity
(W)
Output voltage (Single only) Rated output current (single only)
(A)
Included Function Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Input voltage range (DC)
(V)
Adjustment Range
(V)
Maximum Current
(A)
Max Power
(W)
Ripple & Noise
(mV)
Efficiency
(%)
Voltage
(V)
UL508Certification Input Current
(A)

฿ 2,898.27

1 Piece(s) 5 Day(s) 156DC12V13-9441128DC120 ~ 37010.8-13.81315615084.5/87.5(115/230Vac)12Yes1.8/0.9

฿ 5,191.00

1 Piece(s) 13 Day(s) 156DC24V6.5-9441128DC120 ~ 37021.6-27.66.515615086.5/89.5(115/230Vac)24Yes1.8/0.9

฿ 2,609.87

1 Piece(s) 6 Day(s) 105DC5V21-9441128DC120 ~ 3704.5-5.752110512077.5/79.5(115/230Vac)5Yes1.3/0.7

฿ 4,648.47

1 Piece(s) 6 Day(s) 250DC5V50Fan for cooling10241170DC120 ~ 3704.5-5.755025012075/78.5(115/230Vac)5-3.1/1.6