1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

LCA Series, Board Type Power Source

LCA Series, Board Type Power Source
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 811.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution


Product Description

Switching power supply with output power of 10 to 150W.
[Features]
· Simple board type power supply focused on the original function.
· 100 V AC only.
· Rated output power: Lineup from 10 to 150 W (10/15/30/50/75/100/150 W).
· Long-selling model.
[Applications]
· Can be used for various general purposes.
· Recommended equipment that requires productivity because the input and output are connected by connectors.

 
Part Number
LCA15S-24SALE
LCA30S-24SALE
LCA100S-36-SN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Output power
(W)
Output voltage (Single only) Rated output current (single only)
(A)
Safety standards Height
(mm)
Width
(mm)
Depth
(mm)
Maximum output power
(W)
Voltage settings reliability
(V)
Other optional functions

฿ 811.31

฿ 483.54

SWITCHING POWER SUPPLY 1 Piece(s) Same day -Open frame15DC24V0.7UL / CUL / CSA175011516.823 to 25NA

฿ 1,016.95

฿ 614.64

SWITCHING POWER SUPPLY 1 Piece(s) Same day -Open frame30DC24V1.3UL / CUL / CSA2550132.531.223 to 25NA

฿ 2,409.43

SWITCHING POWER SUPPLY 1 Piece(s) 3 Day(s) 10[With Cover] With Cover100[Other] DC36V3-326222210834.5 to 37.5With chassis

Loading...

  1. 1

Basic Information

Single/multi Single Input Voltage AC/DC Input/output terminal shape Connector
Input Voltage(V) AC85 to 132/DC110 to 170 Excess current protective circuit Available Excess voltage protective circuit Available
Output voltage variation(V) Internal fixed