(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Rubber bushing for use with THB series and THA209 series (cannot be used with THB387 or THB391 series). Use for working with thin diameter cables or removing multiple wires.
· When used with wires of less than φ7.0 mm, 6000087LF can prevent rubber bushings from protruding and stabilize waterproof properties. Use as required.
· Not for use with THB400-0-17 series.
Part Number |
---|
600012500 |
600013600 |
600013700 |
604001100 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Material | Type | Conforming wire diameter φ (mm) | Note |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 580.40 ฿ 348.36 | RUBBER BUSH | 1 Piece(s) | Same day | 10 | Elastomer/polyacetal | 2-Hole Type | 3.5 (cable diameter) | - | |||
฿ 524.87 ฿ 322.90 | RUBBER BUSH | 1 Pack(s) | 10 Pieces Per Package | Same day | 10 | Elastomer/polyacetal | 1-Hole Type | 3.5 (cable diameter) | - | ||
฿ 257.03 ฿ 157.66 | RUBBER BUSH | 1 Pack(s) | 10 Pieces Per Package | Same day | 10 | Elastomer | - | - | Blind bushing for filling holes | ||
฿ 562.06 ฿ 329.76 | RUBBER BUSH | 1 Pack(s) | 10 Pieces Per Package | Same day | 10 | Elastomer/polyacetal | - | 5.5-9.5 (cable diameter) | Use when the fixed cap is less than φ7 mm. |
Loading...
How can we improve?
How can we improve?