1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RB type rubber bushing

PB RUBBER BUSH

RB type rubber bushing
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 50.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· TMC series specific rubber bushing.
· Use for case cable outer diameters of φ8 to φ9 mm.

 
Part Number
RB-9 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 50.83

฿ 31.27

PB RUBBER BUSH 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Color specifications/surface treatment Black Conforming wire diameter φ(mm) 8-9 (cable diameter)

Please check the type/dimensions/specifications of the part RB-9 in the RB type rubber bushing series.