1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AGP Model Rubber Packing【1-10 Pieces Per Package】

AGP Model Rubber Packing
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 118.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A dedicated rubber packing product for the AG and AGSP series.
· Use when the mounting partner side is a painted or cast product with extensive of surface unevenness.
· Sizes ranging from M12 to M50 are available.
· If the mounting partner side is a flat surface, rubber packing is not required.
· Also, if the mounting partner side is a flat surface, the presence or absence of rubber packing will have no impact on waterproof properties.
· Products other than the AG and AGSP series include an O-ring, so rubber packing is not required.

 
Part Number
AGP-12SALE
AGP-16SALE
AGP-20
AGP-25
AGP-32
AGP-40
AGP-50
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSφ
(mm)
Compatible Model

฿ 118.71

฿ 84.68

AGP RUBBER PACKING 1 Piece(s) Same day 1012 (internal diameter)AG12-X□/AGSP12-6.5□

฿ 128.61

฿ 91.47

AGP RUBBER PACKING 1 Piece(s) Same day 1016.5 (internal diameter)AG16-X□/AGSP16-8□

฿ 209.32

RUBBER PACKING 1 Pack(s)

10 Pieces Per Package

3 Day(s) 1020 (internal diameter)AG20-X□/AGSP20-12□

฿ 180.06

AGP RUBBER PACKING 1 Pack(s)

10 Pieces Per Package

3 Day(s) 1025 (internal diameter)AG25-X□

฿ 231.59

AGP RUBBER PACKING 1 Pack(s)

5 Pieces Per Package

3 Day(s) -32 (internal diameter)AG32-X□

฿ 275.02

AGP RUBBER PACKING 1 Pack(s)

5 Pieces Per Package

3 Day(s) -40 (internal diameter)AG40-X□

฿ 362.68

AGP RUBBER PACKING 1 Pack(s)

5 Pieces Per Package

3 Day(s) 1050 (internal diameter)AG50-X□

Loading...

  1. 1

Basic Information

Material Nitrile Rubber