(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ This is a general purpose cable gland that uses the M screw standard for its screw part.
・An extensive product lineup is available compatible with screw sizes from M8–M63 and external cable diameters ranging from ⌀1 mm to ⌀44 mm.
· Provides more stable water tightness and much lower costs than conventional products.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Shape | Outer Diameter Of Cable Used | Screw Standard | Material | Color | Protection Function (Environmental Resistance) | Color specifications/surface treatment | L (mm) | Screw Size | Conforming wire diameter φ (mm) | Note | Mounting hole dimensions ∅ (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 57.55 ฿ 23.30 | RM M SCREW CABLE GLAND | 1 Piece(s) | Same day | - | Integrated Type | Φ1~2.5mm | Metric Thread | Resin | Black | Waterproof / Oil Resistance / Flame Retardance | Black | 13 | M8x1.25 | 1-2.5 (cable diameter) | Single Item | φ8.2 | |||
฿ 2,605.34 | RM M SCREW CABLE GLAND | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | - | Integrated Type | Φ1~2.5mm | Metric Thread | Resin | Black | Waterproof / Oil Resistance / Flame Retardance | Black | 13 | M8x1.25 | 1-2.5 (cable diameter) | Packed Goods | φ8.2 | ||
฿ 57.55 ฿ 43.12 | RM M SCREW CABLE GLAND | 1 Piece(s) | Same day | - | Integrated Type | Φ1~2.5mm | Metric Thread | Resin | Grey | Waterproof / Oil Resistance / Flame Retardance | Light Gray | 13 | M8x1.25 | 1-2.5 (cable diameter) | Single Item | φ8.2 | |||
฿ 2,605.34 | RM M SCREW CABLE GLAND | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | - | Integrated Type | Φ1~2.5mm | Metric Thread | Resin | Grey | Waterproof / Oil Resistance / Flame Retardance | Light Gray | 13 | M8x1.25 | 1-2.5 (cable diameter) | Packed Goods | φ8.2 | ||
฿ 57.55 ฿ 26.91 | RM M SCREW CABLE GLAND | 1 Piece(s) | Same day | - | Integrated Type | Φ2.5~4mm | Metric Thread | Resin | Black | Waterproof / Oil Resistance / Flame Retardance | Black | 13 | M8x1.25 | 2.5-4 (cable diameter) | Single Item | φ8.2 | |||
฿ 57.55 ฿ 33.33 | RM M SCREW CABLE GLAND | 1 Piece(s) | Same day | - | Integrated Type | Φ2.5~4mm | Metric Thread | Resin | Grey | Waterproof / Oil Resistance / Flame Retardance | Light Gray | 13 | M8x1.25 | 2.5-4 (cable diameter) | Single Item | φ8.2 | |||
฿ 54.01 ฿ 38.56 | RM M SCREW CABLE GLAND | 1 Piece(s) | Same day | - | Integrated Type | Φ1~2.5mm | Metric Thread | Resin | Black | Waterproof / Oil Resistance / Flame Retardance | Black | 7.5 | M8x1.25 | 1-2.5 (cable diameter) | Single Item | No nut | |||
฿ 54.01 ฿ 38.56 | RM M SCREW CABLE GLAND | 1 Piece(s) | Same day | - | Integrated Type | Φ1~2.5mm | Metric Thread | Resin | Grey | Waterproof / Oil Resistance / Flame Retardance | Light Gray | 7.5 | M8x1.25 | 1-2.5 (cable diameter) | Single Item | No nut | |||
฿ 54.53 ฿ 24.08 | RM M SCREW CABLE GLAND | 1 Piece(s) | Same day | - | Integrated Type | Φ2.5~4mm | Metric Thread | Resin | Black | Waterproof / Oil Resistance / Flame Retardance | Black | 7.5 | M8x1.25 | 2.5-4 (cable diameter) | Single Item | No nut | |||
฿ 54.53 ฿ 37.99 | RM M SCREW CABLE GLAND | 1 Piece(s) | Same day | - | Integrated Type | Φ2.5~4mm | Metric Thread | Resin | Grey | Waterproof / Oil Resistance / Flame Retardance | Light Gray | 7.5 | M8x1.25 | 2.5-4 (cable diameter) | Single Item | No nut | |||
฿ 57.55 ฿ 33.33 | RM M SCREW CABLE GLAND | 1 Piece(s) | Same day | - | Integrated Type | Φ3~6mm | Metric Thread | Resin | Black | Waterproof / Oil Resistance / Flame Retardance | Black | 13 | M10x1.5 | 3-6 (cable diameter) | Single Item | φ 10.2 | |||
฿ 2,605.34 | RM M SCREW CABLE GLAND | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | 10 | Integrated Type | Φ3~6mm | Metric Thread | Resin | Black | Waterproof / Oil Resistance / Flame Retardance | Black | 13 | M10x1.5 | 3-6 (cable diameter) | Packed Goods | φ 10.2 | ||
฿ 57.55 ฿ 20.46 | RM M SCREW CABLE GLAND | 1 Piece(s) | Same day | - | Integrated Type | Φ3~6mm | Metric Thread | Resin | Grey | Waterproof / Oil Resistance / Flame Retardance | Light Gray | 13 | M10x1.5 | 3-6 (cable diameter) | Single Item | φ 10.2 | |||
฿ 2,605.34 | RM M SCREW CABLE GLAND | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | - | Integrated Type | Φ3~6mm | Metric Thread | Resin | Grey | Waterproof / Oil Resistance / Flame Retardance | Light Gray | 13 | M10x1.5 | 3-6 (cable diameter) | Packed Goods | φ 10.2 | ||
฿ 54.53 ฿ 29.89 | RM M SCREW CABLE GLAND | 1 Piece(s) | Same day | - | Integrated Type | Φ3~6mm | Metric Thread | Resin | Black | Waterproof / Oil Resistance / Flame Retardance | Black | 8 | M10x1.5 | 3-6 (cable diameter) | Single Item | No nut | |||
฿ 54.53 ฿ 31.52 | RM M SCREW CABLE GLAND | 1 Piece(s) | Same day | - | Integrated Type | Φ3~6mm | Metric Thread | Resin | Grey | Waterproof / Oil Resistance / Flame Retardance | Light Gray | 8 | M10x1.5 | 3-6 (cable diameter) | Single Item | No nut | |||
฿ 57.55 ฿ 30.92 | RM M SCREW CABLE GLAND | 1 Piece(s) | Same day | - | Integrated Type | Φ3.5~7mm | Metric Thread | Resin | Black | Waterproof / Oil Resistance / Flame Retardance | Black | 14.5 | M12x1.5 | 3.5-7 (cable diameter) | Single Item | φ 12.2 | |||
฿ 2,216.39 ฿ 1,198.18 | RM M SCREW CABLE GLAND | 1 Pack(s) | 100 Pieces Per Package | Same day | - | Integrated Type | Φ3.5~7mm | Metric Thread | Resin | Black | Waterproof / Oil Resistance / Flame Retardance | Black | 14.5 | M12x1.5 | 3.5-7 (cable diameter) | Packed Goods | φ 12.2 | ||
฿ 57.55 ฿ 29.98 | RM M SCREW CABLE GLAND | 1 Piece(s) | Same day | - | Integrated Type | Φ3.5~7mm | Metric Thread | Resin | Grey | Waterproof / Oil Resistance / Flame Retardance | Light Gray | 14.5 | M12x1.5 | 3.5-7 (cable diameter) | Single Item | φ 12.2 | |||
฿ 2,141.50 | RM M SCREW CABLE GLAND | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | 10 | Integrated Type | Φ3.5~7mm | Metric Thread | Resin | Grey | Waterproof / Oil Resistance / Flame Retardance | Light Gray | 14.5 | M12x1.5 | 3.5-7 (cable diameter) | Packed Goods | φ 12.2 | ||
฿ 51.91 | OTHER COMMODITY WIRING | 1 Piece(s) | 3 Day(s) | - | - | - | - | - | - | - | Black | 9 | M12x1.5 | 3.5-7 (cable diameter) | Single Item | φ 12.2 | |||
฿ 2,133.72 | RM M SCREW CABLE GLAND | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | 10 | Integrated Type | Φ3.5~7mm | Metric Thread | Resin | Black | Waterproof / Oil Resistance / Flame Retardance | Black | 9 | M12x1.5 | 3.5-7 (cable diameter) | Packed Goods | φ 12.2 | ||
฿ 51.91 ฿ 16.18 | OTHER COMMODITY WIRING | 1 Piece(s) | Same day | - | - | - | - | - | - | - | Light Gray | 9 | M12x1.5 | 3.5-7 (cable diameter) | Single Item | φ 12.2 | |||
฿ 2,032.95 ฿ 1,145.97 | RM M SCREW CABLE GLAND | 1 Pack(s) | 100 Pieces Per Package | Same day | 10 | Integrated Type | Φ3.5~7mm | Metric Thread | Resin | Grey | Waterproof / Oil Resistance / Flame Retardance | Light Gray | 9 | M12x1.5 | 3.5-7 (cable diameter) | Packed Goods | φ 12.2 | ||
฿ 62.97 ฿ 17.22 | RM M SCREW CABLE GLAND | 1 Piece(s) | Same day | - | Integrated Type | Φ4~8mm | Metric Thread | Resin | Black | Waterproof / Oil Resistance / Flame Retardance | Black | 15 | M16x1.5 | 4-8 (cable diameter) | Single Item | φ 16.2 | |||
฿ 2,618.26 | RM M SCREW CABLE GLAND | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | - | Integrated Type | Φ4~8mm | Metric Thread | Resin | Black | Waterproof / Oil Resistance / Flame Retardance | Black | 15 | M16x1.5 | 4-8 (cable diameter) | Packed Goods | φ 16.2 | ||
฿ 49.02 ฿ 35.27 | RM M SCREW CABLE GLAND | 1 Piece(s) | Same day | - | Integrated Type | Φ4~8mm | Metric Thread | Resin | Grey | Waterproof / Oil Resistance / Flame Retardance | Light Gray | 15 | M16x1.5 | 4-8 (cable diameter) | Single Item | φ 16.2 | |||
฿ 2,521.41 | RM M SCREW CABLE GLAND | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | 10 | Integrated Type | Φ4~8mm | Metric Thread | Resin | Grey | Waterproof / Oil Resistance / Flame Retardance | Light Gray | 15 | M16x1.5 | 4-8 (cable diameter) | Packed Goods | φ 16.2 | ||
฿ 57.55 | RM M SCREW CABLE GLAND | 1 Piece(s) | Same day | - | Integrated Type | Φ4~8mm | Metric Thread | Resin | Black | Waterproof / Oil Resistance / Flame Retardance | Black | 9 | M16x1.5 | 4-8 (cable diameter) | Single Item | φ 16.2 | |||
฿ 2,412.86 ฿ 1,343.24 | RM M SCREW CABLE GLAND | 1 Pack(s) | 100 Pieces Per Package | Same day | - | Integrated Type | Φ4~8mm | Metric Thread | Resin | Black | Waterproof / Oil Resistance / Flame Retardance | Black | 9 | M16x1.5 | 4-8 (cable diameter) | Packed Goods | φ 16.2 | ||
฿ 57.55 | RM M SCREW CABLE GLAND | 1 Piece(s) | Same day | - | Integrated Type | Φ4~8mm | Metric Thread | Resin | Grey | Waterproof / Oil Resistance / Flame Retardance | Light Gray | 9 | M16x1.5 | 4-8 (cable diameter) | Single Item | φ 16.2 | |||
฿ 2,412.86 ฿ 1,343.24 | RM M SCREW CABLE GLAND | 1 Pack(s) | 100 Pieces Per Package | Same day | 10 | Integrated Type | Φ4~8mm | Metric Thread | Resin | Grey | Waterproof / Oil Resistance / Flame Retardance | Light Gray | 9 | M16x1.5 | 4-8 (cable diameter) | Packed Goods | φ 16.2 | ||
฿ 65.38 | RM M SCREW CABLE GLAND | 5 Piece(s) | 3 Day(s) | - | Integrated Type | Φ6~12mm | Metric Thread | Resin | Black | Waterproof / Oil Resistance / Flame Retardance | Black | 15 | M20x1.5 | 6-12 (cable diameter) | Single Item | φ 20.2 | |||
฿ 3,092.74 | RM M SCREW CABLE GLAND | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | - | Integrated Type | Φ6~12mm | Metric Thread | Resin | Black | Waterproof / Oil Resistance / Flame Retardance | Black | 15 | M20x1.5 | 6-12 (cable diameter) | Packed Goods | φ 20.2 | ||
฿ 65.38 | RM M SCREW CABLE GLAND | 1 Piece(s) | 15 Day(s) | - | Integrated Type | Φ6~12mm | Metric Thread | Resin | Grey | Waterproof / Oil Resistance / Flame Retardance | Light Gray | 15 | M20x1.5 | 6-12 (cable diameter) | Single Item | φ 20.2 | |||
฿ 3,172.58 | RM M SCREW CABLE GLAND | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | - | Integrated Type | Φ6~12mm | Metric Thread | Resin | Grey | Waterproof / Oil Resistance / Flame Retardance | Light Gray | 15 | M20x1.5 | 6-12 (cable diameter) | Packed Goods | φ 20.2 | ||
฿ 62.97 | RM M SCREW CABLE GLAND | 1 Piece(s) | Same day | - | Integrated Type | Φ6~12mm | Metric Thread | Resin | Black | Waterproof / Oil Resistance / Flame Retardance | Black | 10 | M20x1.5 | 6-12 (cable diameter) | Single Item | φ 20.2 | |||
฿ 2,849.66 | RM M SCREW CABLE GLAND | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | 10 | Integrated Type | Φ6~12mm | Metric Thread | Resin | Black | Waterproof / Oil Resistance / Flame Retardance | Black | 10 | M20x1.5 | 6-12 (cable diameter) | Packed Goods | φ 20.2 | ||
฿ 60.36 ฿ 48.10 | COMMODITY WIRING | 1 Piece(s) | Same day | - | - | - | - | - | - | - | Light Gray | 10 | M20x1.5 | 6-12 (cable diameter) | Single Item | φ 20.2 | |||
฿ 2,847.06 ฿ 1,658.98 | RM M SCREW CABLE GLAND | 1 Pack(s) | 100 Pieces Per Package | Same day | 10 | Integrated Type | Φ6~12mm | Metric Thread | Resin | Grey | Waterproof / Oil Resistance / Flame Retardance | Light Gray | 10 | M20x1.5 | 6-12 (cable diameter) | Packed Goods | φ 20.2 | ||
฿ 90.11 ฿ 45.78 | RM M SCREW CABLE GLAND | 1 Piece(s) | Same day | - | Integrated Type | Φ11~17mm | Metric Thread | Resin | Black | Waterproof / Oil Resistance / Flame Retardance | Black | 15 | M25x1.5 | 11-17 (cable diameter) | Single Item | φ 25.2 | |||
฿ 4,909.48 | RM M SCREW CABLE GLAND | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | - | Integrated Type | Φ11~17mm | Metric Thread | Resin | Black | Waterproof / Oil Resistance / Flame Retardance | Black | 15 | M25x1.5 | 11-17 (cable diameter) | Packed Goods | φ 25.2 | ||
฿ 90.11 ฿ 51.47 | RM M SCREW CABLE GLAND | 1 Piece(s) | Same day | - | Integrated Type | Φ11~17mm | Metric Thread | Resin | Grey | Waterproof / Oil Resistance / Flame Retardance | Light Gray | 15 | M25x1.5 | 11-17 (cable diameter) | Single Item | φ 25.2 | |||
฿ 4,909.48 | RM M SCREW CABLE GLAND | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | 10 | Integrated Type | Φ11~17mm | Metric Thread | Resin | Grey | Waterproof / Oil Resistance / Flame Retardance | Light Gray | 15 | M25x1.5 | 11-17 (cable diameter) | Packed Goods | φ 25.2 | ||
฿ 114.23 | RM M SCREW CABLE GLAND | 2 Piece(s) | 3 Day(s) | - | Integrated Type | Φ13~21mm | Metric Thread | Resin | Black | Waterproof / Oil Resistance / Flame Retardance | Black | 15 | M32x1.5 | 13-21 (cable diameter) | Single Item | φ32.3 | |||
฿ 114.23 | RM M SCREW CABLE GLAND | 2 Piece(s) | 3 Day(s) | - | Integrated Type | Φ13~21mm | Metric Thread | Resin | Grey | Waterproof / Oil Resistance / Flame Retardance | Light Gray | 15 | M32x1.5 | 13-21 (cable diameter) | Single Item | φ32.3 | |||
฿ 226.41 | RM M SCREW CABLE GLAND | 1 Piece(s) | 3 Day(s) | - | Integrated Type | Φ18~27mm | Metric Thread | Resin | Black | Waterproof / Oil Resistance / Flame Retardance | Black | 18 | M40x1.5 | 18-27 (cable diameter) | Single Item | φ 40.3 | |||
฿ 184.78 ฿ 103.72 | RM M SCREW CABLE GLAND | 1 Piece(s) | Same day | - | Integrated Type | Φ18~27mm | Metric Thread | Resin | Grey | Waterproof / Oil Resistance / Flame Retardance | Light Gray | 18 | M40x1.5 | 18-27 (cable diameter) | Single Item | φ 40.3 | |||
฿ 309.62 | RM M SCREW CABLE GLAND | 1 Piece(s) | 3 Day(s) | - | Integrated Type | Φ27~38mm | Metric Thread | Resin | Black | Waterproof / Oil Resistance / Flame Retardance | Black | 20 | M50x1.5 | 27-38 (cable diameter) | Single Item | φ50.4 | |||
฿ 309.62 ฿ 175.86 | RM M SCREW CABLE GLAND | 1 Piece(s) | Same day | - | Integrated Type | Φ27~38mm | Metric Thread | Resin | Grey | Waterproof / Oil Resistance / Flame Retardance | Light Gray | 20 | M50x1.5 | 27-38 (cable diameter) | Single Item | φ50.4 | |||
฿ 404.71 ฿ 226.92 | RM M SCREW CABLE GLAND | 1 Piece(s) | Same day | - | Integrated Type | Φ37~44mm | Metric Thread | Resin | Black | Waterproof / Oil Resistance / Flame Retardance | Black | 20 | M63x1.5 | 37-44 (cable diameter) | Single Item | φ63.4 | |||
฿ 404.71 ฿ 264.80 | RM M SCREW CABLE GLAND | 1 Piece(s) | Same day | - | Integrated Type | Φ37~44mm | Metric Thread | Resin | Grey | Waterproof / Oil Resistance / Flame Retardance | Light Gray | 20 | M63x1.5 | 37-44 (cable diameter) | Single Item | φ63.4 |
Loading...
Material | PA66 (cap, connector main body, nut)/NBR (rubber bushing, O-ring) | Standard(UL94) | 94V-2 | Standard(IP) | IP67 equivalent |
---|
How can we improve?
How can we improve?