(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Prevents cable from bending, protecting from disconnection.
· Provides a significant cost decrease when compared to conventional products.
Part Number |
---|
AGSP12-6.5S |
AGSP16-8B |
AGSP16-8S |
AGSP20-12B |
AGSP20-12S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Color specifications/surface treatment | Screw Size | Conforming wire diameter φ (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 57.41 ฿ 38.68 | AGSP SPIRAL CABLE GLAND | 1 Piece(s) | Same day | 10 | Light Gray | M12 x 1.5 | 3.5-6.5 (cable diameter) | ||
฿ 64.56 ฿ 45.17 | AGSP SPIRAL CABLE GLAND | 1 Piece(s) | Same day | 10 | Black | M16 x 1.5 | 5-8 (cable diameter) | ||
฿ 64.56 ฿ 47.94 | AGSP SPIRAL CABLE GLAND | 1 Piece(s) | Same day | 10 | Light Gray | M16 x 1.5 | 5-8 (cable diameter) | ||
฿ 74.46 ฿ 51.33 | AGSP SPIRAL CABLE GLAND | 1 Piece(s) | Same day | 10 | Black | M20 x 1.5 | 7-12 (cable diameter) | ||
฿ 79.07 ฿ 53.10 | AGSP SPIRAL CABLE GLAND | 1 Piece(s) | Same day | 10 | Light Gray | M20 x 1.5 | 7-12 (cable diameter) |
Loading...
Material | PA6 (cap, connector main body, nut)/CR (rubber bushing) | Standard(IP) | IP67 equivalent | Representative Standard | CE, CUL |
---|
How can we improve?
How can we improve?