1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Sleeve for MTS fall prevention【10 Pieces Per Package】

MTS FALL PREVENTION SLEEVE

Sleeve for MTS fall prevention
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 384.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Sleeve for MTS fall prevention.

 
Part Number
MTS-2 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 384.45

฿ 207.80

MTS FALL PREVENTION SLEEVE 1 Pack(s)

10 Pieces Per Package

Same day 10

Loading...

  1. 1

Basic Information

Color specifications/surface treatment Passivated M(mm) 2.5 Material Stainless Steel
Name Metal sleeve Note Conductor products

Please check the type/dimensions/specifications of the part MTS-2 in the Sleeve for MTS fall prevention series.