1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Model HCS Hexagonal Head Bolt【8 Pieces Per Package】

Model HCS Hexagonal Head Bolt
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 110.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Hexagonal bolt for use with the AW series.
· Use when you want a sturdy exterior or to prevent tampering.
· Phillips head screws included standard.

 
Part Number
HCS3-12S
HCS4-12S
HCS5-12S
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSM
(mm)

฿ 110.37

HCS HEXAGON SOCKET HEAD BOLT 2 Pack(s)

8 Pieces Per Package

5 Day(s) 103

฿ 128.48

HCS HEXAGON SOCKET HEAD BOLT 2 Pack(s)

8 Pieces Per Package

5 Day(s) 104

฿ 150.19

HCS HEXAGON SOCKET HEAD BOLT 1 Pack(s)

8 Pieces Per Package

5 Day(s) 105

Loading...

  1. 1

Basic Information

L(mm) 12 Supported models/application AW series / AWN series Material Stainless Steel