1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CSPB Type CS / CSS Series Board

CSPB Type CS / CSS Series Board
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 126.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· This is a dedicated board which can be used with the CS/CSS series.
· This board is made of glass epoxy (FR-4) and features double-sided through holes and a pitch of 2.54 mm.
· The CS/CSS series provides holes for insertion of included battery terminals.
· Silk printing is also included to ensure that the terminals are set in the correct direction.
[Applications]
· Can be used for prototyping or producing small lots.

 
Part Number
CSPB-75SALE
CSPB-90SALE
CSPB-115SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType W
(mm)
D
(mm)
Supported models/application

฿ 126.50

฿ 86.22

OTHER COMMODITY WIRING 1 Piece(s) Same day 10-28.968.9CS 75, CSS 75

฿ 163.25

฿ 121.70

FOUNDATION 1 Piece(s) Same day 10Plate38.983.9CS 90, CSS 90

฿ 217.68

฿ 147.89

SUBSTRATE 1 Piece(s) Same day 10Plate56.9108.9CS115, CSS115

Loading...

  1. 1

Basic Information

Color specifications/surface treatment Through-hole / lead-free solder / insulating coating H(mm) 1 Material Glass epoxy (FR-4) t1.0