1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CL Type Aluminum Angle

CL Type Aluminum Angle
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 86.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· CL type aluminum angle
· Choice of length 300, 400, 500 mm and thickness (t) 1.2, 1.5, 2.0 mm.

 
Part Number
CL-1
CL-2
CL-3
CL-4
CL-5
CL-6SALE
CL-7
CL-8
CL-9SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSW
(mm)
D
(mm)
t
(mm)

฿ 86.98

CL ALUMINUM ANGLE 1 Piece(s) 4 Day(s) 10103001.2

฿ 92.42

CL ALUMINUM ANGLE 1 Piece(s) 4 Day(s) 10104001.2

฿ 94.84

CL ALUMINUM ANGLE 1 Piece(s) 4 Day(s) 10105001.2

฿ 97.86

CL ALUMINUM ANGLE 1 Piece(s) 4 Day(s) 10153001.5

฿ 108.75

CL ALUMINUM ANGLE 1 Piece(s) 4 Day(s) 10154001.5

฿ 93.97

฿ 60.23

ALUMINUM ANGLE 1 Piece(s) Same day 10155001.5

฿ 122.05

ALUMINUM ANGLE 1 Piece(s) 4 Day(s) 10203002.0

฿ 149.28

ALUMINUM ANGLE 1 Piece(s) 4 Day(s) 10204002.0

฿ 128.61

฿ 77.32

ALUMINUM ANGLE 1 Piece(s) Same day 10205002.0

Loading...

  1. 1

Basic Information

Type Plate Material Aluminum