1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GRF Type Reinforced Guard Guide Rail【10 Pieces Per Package】

OTHER COMMODITY WIRING

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 453.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can be securely fastened with one-touch mounting or with a screw stop.
[Features]
· Ink is re-injected into ink cartridges that are empty.
· Reinforced structure type that can withstand heavy units, etc.
· ESD clip can be attached as a measure against static electricity
[Applications]
· One-touch attachment, and can be firmly fixed even with screws

 
Part Number
GRF-160 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 453.11

฿ 304.13

OTHER COMMODITY WIRING 1 Pack(s)

10 Pieces Per Package

Same day 10

Loading...

  1. 1

Basic Information

Color/Surface treatment Black L(mm) 142 Material Noryl
Number with packs(Piece) 10 Specifications Card guide rail Note ESD clip can be attached as an anti-static measure.

Please check the type/dimensions/specifications of the part GRF-160 in the GRF Type Reinforced Guard Guide Rail series.