1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

BN Type Bar Nut for Rail

BAR NUTS FOR RAIL

BN Type Bar Nut for Rail
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 290.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

BN type bar nut for rail.
[Features]
· For M2.5 taps
· Conductive products
· Color/Surface treatment: Trivalent chromate
· Material: Iron

 
Part Number
BN43-M2.5 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 290.04

฿ 138.00

BAR NUTS FOR RAIL 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Color/Surface treatment Trivalent chromate L(mm) 431.5 Material Iron
Specifications M2.5 tap HP 84

Please check the type/dimensions/specifications of the part BN43-M2.5 in the BN Type Bar Nut for Rail series.