1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

VMH Type Ejector Handle

EJECTOR HANDLE FOR VMH

VMH Type Ejector Handle
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 174.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· This is an ejector handle which is well-suited for the insertion and removal of VME PC boards, etc.
· Mounted to a front panel and used to performing insertion/removal of a PC board.
· Three color specifications are available: black/red (BR type), black/silver (BS type), and gray/silver (GS type).

 
Part Number
VMH-2GS SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 174.97

฿ 94.97

EJECTOR HANDLE FOR VMH 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Color/Surface treatment Gray (handle) / Silver (hand panel) Material A1050P Specifications Mounting position, bottom

Please check the type/dimensions/specifications of the part VMH-2GS in the VMH Type Ejector Handle series.