1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

MH Type Band Handle

BAND HANDLE

MH Type Band Handle
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 162.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

MH type flat handle
[Features]
· If chemicals or cutting oil adheres to or comes into contact with tensile stress areas, cracks may be generated over time due to synergistic effects of chemicals and stress, so be careful with handling and with the operating environment.
· Choose from two colors, gray and black.
· The handle has a flexible handle made of polyethylene.
[Applications]
· Can be used as a band handle for carrying the case.

 
Part Number
MH-197B SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 162.06

฿ 108.97

BAND HANDLE 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Type handle Color/Surface treatment Black Material PP (clip)
Specifications Allowable load 20 kgf

Please check the type/dimensions/specifications of the part MH-197B in the MH Type Band Handle series.