1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

THB406 Waterproof Panel Mount Connector

THB406 Waterproof Panel Mount Connector
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 704.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Waterproof connector consisting of a set made up of a plug side (male) and socket side (female).
· Can be plugged in and removed after installation on panel or housing.
· Wire connection uses screws, making the work easy to perform.
· For number of terminal poles, 3P and 6P types are available.
· For safety purposes, place the connector so that the primary side (socket side) is female and the secondary side (plug side) is male.
· The color of the terminal block may vary at the convenience of the manufacturer.

 
Part Number
THB406-3P
THB406-6PSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber Of Pins Allowable Current
(A)
Terminal Block

฿ 704.04

WATERPROOF CONNECTOR 1 Piece(s) 3 Day(s) 103253P

฿ 808.65

฿ 603.41

WATERPROOF CONNECTOR 1 Piece(s) Same day 10617.56P

Loading...

  1. 1

Basic Information

Connector Shape Round Connector series initials S/T/U S/T/U THB406
Applicable pin/contact Other Application Cable Connection Allowable Voltage(V) AC400
Wire connection method Fasten With Screws Connection direction Straight Protection function (environmentally resistant) Available
Representative Standard CE Product name Panel-Mount Waterproof Connector Conforming cable external shape (φ)(mm) 7 to 13.5
Protection Grade IP68