Aluminum Box, SL-Shaped Aluminum Sash Case

Brand :
TAKACHI

Caution

    Product Description

    [Features]
    · The SL series is a case series with 351 sizes, including height, 13 types, width, eight types, and depth, five types.
    · Case with panel construction that makes machining, silk printing, and carving easy.
    · This is an assembly-type case that can be used even with an independent case, or with a rack-mounted unit.
    · This is a JIS standard rack case using a mount bracket with height of 49, 99, 149, 199, 249, 299 W dimension 430 (431) mm.
    · This is an EIA standard rack case using a mount bracket with height of 44, 88, 132.5, 177, 221.5 W dimension 430 (431) mm.
    · When a side surface is used as the front surface, it becomes a panel case.
    · The panel, frame, and side panel can be combined with silver and black.
    · Drill holes to fasten the mount bracket and tilt stand mounting.
    · In case width × depth, 120×160, 120×230, 160×160, 160×230, 200×160, 260×160 ceiling panel, there is no heat dissipation hole.
    [Application]
    · Ideal for use in high-quality audio equipment.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Aluminum Box, SL-Shaped Aluminum Sash Case | TAKACHI | MISUMI Thailand