Plastic Box, LCT Series Shock-Resistant Plastic Case With Silicone Cover

Brand :
TAKACHI

Caution

    Product Description

    Handheld-type shock-resistant plastic box for protecting your devices.
    [Features]
    · Handheld case with a silicone cover with shock-resistant design that protects your device from shock from falling, etc.
    · Choose from a total of 6 sizes, 8 types of battery configurations and 5 silicone cover colors.
    · Marked with + and - to show battery orientation.
    · Interior case is made from flame-retardant ABS resin (UL94V-0).
    · Battery structure: AA batteries x 2, AA batteries x 3, AA batteries x 4, AAA batteries x 2, AAA batteries x 3, AAA batteries x 4, AAA batteries x 6 types, 006P (9V) battery x 1 type, 9 types without batteries.
    · Temperature range is -10 to 60°C.
    [Applications]
    · Ideal for various types of handheld devices, such as industrial measuring instruments, inspection devices, wireless communications devices and medical instruments.

    Hand-Held Case With Shock-Proof Silicone Cover

    Protects hand-held devices, such as industrial measuring instruments, inspection devices, wireless communications devices and medical instruments, from shock.

    Protects hand-held devices, such as industrial measuring instruments, inspection devices, wireless communications devices and medical instruments, from shock.

    Product Information For LCT Series Hand-Held Plastic Case With Shock-Proof Silicone Cover

    With battery compartment.

    With battery compartment.

    No battery compartment.

    No battery compartment.

    Reference No.NameNo. of PcsMaterialColor/Surface Treatment
    1Top Cover1Flame Retardant ABS (UL94V-0)Off-white Or Dark Gray / Textured
    2Bottom Cover1Flame Retardant ABS (UL94V-0)Off-white or Dark Gray / Textured
    3Panel1Flame Retardant ABS (UL94V-0)Off-white or Dark Gray / Textured
    4Mounting Screw4Steel (M2.6 Tapping)Nickel Plating / Black Trivalent Chromate
    5Battery Cover1Flame Retardant ABS (UL94V-0)Off-white Or Dark Gray / Textured
    6Battery Contact / Battery Snap1 SetBrass / Brass Or PVCNickel Plating
    7Silicone Cover1SiliconeOrange, Green, Navy Blue, Dark Gray, Light Gray

    Product Case Battery Compartments

    No battery compartment N

    No battery compartment
    N

    AAA battery × 2 F2

    AAA battery × 2
    F2

    AAA battery × 3 F3

    AAA battery × 3
    F3

    AAA battery × 4 F4

    AAA battery × 4
    F4

    AA battery × 2 M2

    AA battery × 2
    M2

    AA battery × 3 M3

    AA battery × 3
    M3

    AA battery × 4 M4

    AA battery × 4
    M4

    006P × 1 9 V

    006P × 1
    9 V

    Related Products

    EM Series Tapping Screws for Fixing in Place (Pack of 50)

    EM Series Tapping Screws for Fixing in Place (Pack of 50)

    "EM series tapping screws" for mounting PCB on bosses or standoffs.

    ASR Series Adhesive Standoff (pack of 10)

    ASR Series Adhesive Standoff (pack of 10)

    "ASR series" adhesive standoff can be easily applied to cases and boxes using double-sided tape.

    WM Series Wall Suspension Bracket

    WM Series Wall Suspension Bracket

    "WM series" plastic wall mounting bracket suitable for installing wall-mounting devices.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Plastic Box, LCT Series Shock-Resistant Plastic Case With Silicone Cover | TAKACHI | MISUMI Thailand