1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Box, AWN Type Waterproof/ Dustproof Aluminum Case

Aluminum Box, AWN Type Waterproof/ Dustproof Aluminum Case
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 811.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· An aluminum case which with a waterproof rating of IP67.
· Select from normal type or shield type.
· The body frame is formed by aluminum extruded heat sink and the panels are aluminum die-cast, giving a strong construction.
· There is an insert groove inside the body frame enabling the board and chassis to slide in.
· Protection class IP67, temperature range -40 to +105℃, tightening torque 1.0N・m (10kgf・cm).
[Applications]
· Can be used for measuring devices, power supply equipment, control boxes, or industrial cameras.

 
Part Number
AWN5-4-7EBB
AWN5-4-7EBS
AWN5-4-7ESS
AWN5-4-7NBB
AWN5-4-7NBS
AWN5-4-7NGS
AWN5-4-9EBB
AWN5-4-9EBS
AWN5-4-9ESS
AWN5-4-9NBB
AWN5-4-9NBS
AWN5-4-9NGS
AWN5-4-11EBB
AWN5-4-11EBS
AWN5-4-11ESS
AWN5-4-11NBB
AWN5-4-11NBS
AWN5-4-11NGS
AWN5-4-14EBB
AWN5-4-14EBS
AWN5-4-14ESS
AWN5-4-14NBB
AWN5-4-14NBS
AWN5-4-14NGS
AWN7-7-8EBB
AWN7-7-8EBS
AWN7-7-8ESS
AWN7-7-8NBB
AWN7-7-8NBS
AWN7-7-8NGS
AWN7-7-11EBB
AWN7-7-11EBS
AWN7-7-11ESS
AWN7-7-11NBB
AWN7-7-11NBS
AWN7-7-11NGS
AWN7-7-15EBB
AWN7-7-15EBS
AWN7-7-15ESS
AWN7-7-15NBB
AWN7-7-15NBS
AWN7-7-15NGS
AWN7-7-20EBB
AWN7-7-20EBS
AWN7-7-20ESS
AWN7-7-20NBB
AWN7-7-20NBS
AWN7-7-20NGS
AWN7-7-25EBB
AWN7-7-25EBS
AWN7-7-25ESS
AWN7-7-25NBB
AWN7-7-25NBS
AWN7-7-25NGS
AWN8-5-9EBB
AWN8-5-9EBS
AWN8-5-9ESS
AWN8-5-9NBB
AWN8-5-9NBS
AWN8-5-9NGS
AWN8-5-12EBB
AWN8-5-12EBS
AWN8-5-12ESS
AWN8-5-12NBB
AWN8-5-12NBS
AWN8-5-12NGS
AWN8-5-14EBB
AWN8-5-14EBS
AWN8-5-14ESS
AWN8-5-14NBB
AWN8-5-14NBS
AWN8-5-14NGS
AWN8-5-18EBB
AWN8-5-18EBS
AWN8-5-18ESS
AWN8-5-18NBB
AWN8-5-18NBS
AWN8-5-18NGS
AWN9-9-10EBB
AWN9-9-10EBS
AWN9-9-10ESS
AWN9-9-10NBB
AWN9-9-10NBS
AWN9-9-10NGS
AWN9-9-13EBB
AWN9-9-13EBS
AWN9-9-13ESS
AWN9-9-13NBB
AWN9-9-13NBS
AWN9-9-13NGS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSW
(mm)
H
(mm)
D
(mm)
Color specifications
(Body)
Color specifications
(Panel)
Presence of Key Structure type Thermal resistance
(°C/W)

฿ 812.19

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1054.634.665BlackBlack-Shield type11.2

฿ 812.19

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1054.634.665SilverBlack-Shield type11.2

฿ 812.19

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1054.634.665SilverSilver-Shield type11.2

฿ 812.19

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1054.634.665BlackBlack-Normal type11.2

฿ 812.19

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1054.634.665SilverBlack-Normal type11.2

฿ 812.19

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1054.634.665SilverMetallic Gray-Normal type11.2

฿ 811.33

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1054.634.685BlackBlack-Shield type9.18

฿ 811.33

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1054.634.685SilverBlack-Shield type9.18

฿ 811.33

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1054.634.685SilverSilver-Shield type9.18

฿ 811.33

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1054.634.685BlackBlack-Normal type9.18

฿ 811.33

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1054.634.685SilverBlack-Normal type9.18

฿ 811.33

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1054.634.685SilverMetallic Gray-Normal type9.18

฿ 842.57

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1054.634.6110BlackBlack-Shield type7.64

฿ 842.57

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1054.634.6110SilverBlack-Shield type7.64

฿ 842.57

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1054.634.6110SilverSilver-Shield type7.64

฿ 842.57

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1054.634.6110BlackBlack-Normal type7.64

฿ 842.57

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1054.634.6110SilverBlack-Normal type7.64

฿ 842.57

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1054.634.6110SilverMetallic Gray-Normal type7.64

฿ 867.77

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1054.634.6135BlackBlack-Shield type6.63

฿ 867.77

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1054.634.6135SilverBlack-Shield type6.63

฿ 867.77

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1054.634.6135SilverSilver-Shield type6.63

฿ 867.77

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1054.634.6135BlackBlack-Normal type6.63

฿ 867.77

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1054.634.6135SilverBlack-Normal type6.63

฿ 867.77

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1054.634.6135SilverMetallic Gray-Normal type6.63

฿ 1,026.01

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1065.865.880BlackBlack-Shield type4.41

฿ 1,026.01

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1065.865.880SilverBlack-Shield type4.41

฿ 1,016.01

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1065.865.880SilverSilver-Shield type4.41

฿ 1,026.01

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1065.865.880BlackBlack-Normal type4.41

฿ 1,026.01

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1065.865.880SilverBlack-Normal type4.41

฿ 1,026.01

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1065.865.880SilverMetallic Gray-Normal type4.41

฿ 1,092.19

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1065.865.8110BlackBlack-Shield type3.5

฿ 1,092.19

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1065.865.8110SilverBlack-Shield type3.5

฿ 1,092.19

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1065.865.8110SilverSilver-Shield type3.5

฿ 1,092.19

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1065.865.8110BlackBlack-Normal type3.5

฿ 1,092.19

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1065.865.8110SilverBlack-Normal type3.5

฿ 1,092.19

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1065.865.8110SilverMetallic Gray-Normal type3.5

฿ 1,133.64

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1065.865.8150BlackBlack-Shield type2.83

฿ 1,133.64

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1065.865.8150SilverBlack-Shield type2.83

฿ 1,133.64

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1065.865.8150SilverSilver-Shield type2.83

฿ 1,133.64

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1065.865.8150BlackBlack-Normal type2.83

฿ 1,133.64

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1065.865.8150SilverBlack-Normal type2.83

฿ 1,133.64

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1065.865.8150SilverMetallic Gray-Normal type2.83

฿ 1,219.51

ALUMINUM CASE 1 Piece(s) 4 Day(s) -65.865.8200BlackBlack-Shield type2.33

฿ 1,219.51

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1065.865.8200SilverBlack-Shield type2.33

฿ 1,219.51

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1065.865.8200SilverSilver-Shield type2.33

฿ 1,219.51

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1065.865.8200BlackBlack-Normal type2.33

฿ 1,219.51

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1065.865.8200SilverBlack-Normal type2.33

฿ 1,219.51

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1065.865.8200SilverMetallic Gray-Normal type2.33

฿ 1,311.43

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1065.865.8250BlackBlack-Shield type2.02

฿ 1,311.43

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1065.865.8250SilverBlack-Shield type2.02

฿ 1,311.43

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1065.865.8250SilverSilver-Shield type2.02

฿ 1,311.43

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1065.865.8250BlackBlack-Normal type2.02

฿ 1,311.43

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1065.865.8250SilverBlack-Normal type2.02

฿ 1,311.43

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1065.865.8250SilverMetallic Gray-Normal type2.02

฿ 999.40

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1080.845.890BlackBlack-Shield type5.97

฿ 999.40

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1080.845.890SilverBlack-Shield type5.97

฿ 999.40

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1080.845.890SilverSilver-Shield type5.97

฿ 999.40

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1080.845.890BlackBlack-Normal type5.97

฿ 999.40

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1080.845.890SilverBlack-Normal type5.97

฿ 999.40

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1080.845.890SilverMetallic Gray-Normal type5.97

฿ 1,042.33

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1080.845.8115BlackBlack-Shield type5.01

฿ 1,042.33

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1080.845.8115SilverBlack-Shield type5.01

฿ 1,042.33

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1080.845.8115SilverSilver-Shield type5.01

฿ 1,042.33

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1080.845.8115BlackBlack-Normal type5.01

฿ 1,042.33

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1080.845.8115SilverBlack-Normal type5.01

฿ 1,042.33

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1080.845.8115SilverMetallic Gray-Normal type5.01

฿ 1,082.29

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1080.845.8140BlackBlack-Shield type4.37

฿ 1,082.29

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1080.845.8140SilverBlack-Shield type4.37

฿ 1,082.29

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1080.845.8140SilverSilver-Shield type4.37

฿ 1,082.29

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1080.845.8140BlackBlack-Normal type4.37

฿ 1,082.29

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1080.845.8140SilverBlack-Normal type4.37

฿ 1,082.29

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1080.845.8140SilverMetallic Gray-Normal type4.37

฿ 1,133.64

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1080.845.8175BlackBlack-Shield type3.76

฿ 1,133.64

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1080.845.8175SilverBlack-Shield type3.76

฿ 1,133.64

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1080.845.8175SilverSilver-Shield type3.76

฿ 1,133.64

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1080.845.8175BlackBlack-Normal type3.76

฿ 1,133.64

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1080.845.8175SilverBlack-Normal type3.76

฿ 1,133.64

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1080.845.8175SilverMetallic Gray-Normal type3.76

฿ 1,376.00

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1086.386.3100BlackBlack-Shield type3.1

฿ 1,376.00

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1086.386.3100SilverBlack-Shield type3.1

฿ 1,376.00

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1086.386.3100SilverSilver-Shield type3.1

฿ 1,376.00

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1086.386.3100BlackBlack-Normal type3.1

฿ 1,376.00

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1086.386.3100SilverBlack-Normal type3.1

฿ 1,376.00

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1086.386.3100SilverMetallic Gray-Normal type3.1

฿ 1,424.50

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1086.386.3125BlackBlack-Shield type2.63

฿ 1,424.50

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1086.386.3125SilverBlack-Shield type2.63

฿ 1,424.50

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1086.386.3125SilverSilver-Shield type2.63

฿ 1,424.50

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1086.386.3125BlackBlack-Normal type2.63

฿ 1,424.50

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1086.386.3125SilverBlack-Normal type2.63

฿ 1,424.50

ALUMINUM CASE 1 Piece(s) 4 Day(s) 1086.386.3125SilverMetallic Gray-Normal type2.63

Loading...

Basic Information

Material Aluminum Protection grade (IP) IP67 Mounting Base There are optional items
Installation location Indoor Rubber Feet Polyurethane / Black Operating Temperature Range(°C) -40-105