1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Aluminum Box, AWA Aluminum Heat-Dissipating Case

Aluminum Box, AWA Aluminum Heat-Dissipating Case
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 649.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • [Notification of change to specification]
    The specification has changed as follows.
     Prior to change: clear chromate treatment was applied to rear side of panels
     After change: rear side of panels is left untreated
    Effective date of change to specification: May 23, 2016

Product Description

[Features]
· An aluminum case that uses a heat-sink shaped aluminum extrusion
· A sophisticated design with a silver alumite finish on the panels
· The case has a shielding effect. The body-frame interior and the rear faces of the panels are conductive.
· An insert groove is included inside the body frame enabling the board and chassis to be slid in.
· Reduced processing time by introducing a high-speed machining center.
[Applications]
· Ideal for use in industrial fan-less computers, measuring instruments, and digital audio amplifiers, etc.

 
Part Number
AWA5-3-5SS
AWA5-3-7SS
AWA5-3-10SS
AWA5-3-12SS
AWA6-6-7SS
AWA6-6-10SS
AWA6-6-14SS
AWA6-6-19SS
AWA6-6-24SS
AWA8-4-8SS
AWA8-4-10SS
AWA8-4-13SS
AWA8-4-16SS
AWA8-8-9SS
AWA8-8-11SS
AWA8-8-16SS
AWA8-8-21SS
AWA8-8-26SS
AWA10-5-10SS
AWA10-5-14SS
AWA10-5-18SS
AWA10-5-23SS
AWA12-7-9SS
AWA12-7-12SS
AWA12-7-17SS
AWA12-7-20SS
AWA15-8-12SS
AWA15-8-16SS
AWA15-8-21SS
AWA15-8-26SS
AWA20-8-15SS
AWA20-8-19SS
AWA20-8-24SS
AWA20-8-29SS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSW
(mm)
H
(mm)
D
(mm)
Thermal resistance
(°C/W)

฿ 649.91

HEAT DISSIPATION CASE 1 Piece(s) 4 Day(s) 10523253.211.2

฿ 674.94

HEAT DISSIPATION CASE 1 Piece(s) 4 Day(s) 10523273.29.18

฿ 700.13

HEAT DISSIPATION CASE 1 Piece(s) 4 Day(s) 10523298.27.64

฿ 731.37

HEAT DISSIPATION CASE 1 Piece(s) 4 Day(s) 105232123.26.63

฿ 842.78

HEAT DISSIPATION CASE 1 Piece(s) 3 Day(s) 106161684.41

฿ 896.60

HEAT DISSIPATION CASE 1 Piece(s) 4 Day(s) 106161983.5

฿ 961.30

HEAT DISSIPATION CASE 1 Piece(s) 4 Day(s) 1061611382.83

฿ 1,053.22

HEAT DISSIPATION CASE 1 Piece(s) 4 Day(s) 1061611882.33

฿ 1,139.08

HEAT DISSIPATION CASE 1 Piece(s) 4 Day(s) 1061612382.02

฿ 852.38

HEAT DISSIPATION CASE 1 Piece(s) 3 Day(s) 107641785.97

฿ 880.88

HEAT DISSIPATION CASE 1 Piece(s) 4 Day(s) 1076411035.01

฿ 912.93

HEAT DISSIPATION CASE 1 Piece(s) 4 Day(s) 1076411284.37

฿ 983.07

HEAT DISSIPATION CASE 1 Piece(s) 4 Day(s) 1076411633.76

฿ 1,111.87

HEAT DISSIPATION CASE 1 Piece(s) 4 Day(s) 108282863.1

฿ 1,182.02

HEAT DISSIPATION CASE 1 Piece(s) 4 Day(s) 1082821112.63

฿ 1,305.98

HEAT DISSIPATION CASE 1 Piece(s) 4 Day(s) -82821562.12

฿ 1,451.11

HEAT DISSIPATION CASE 1 Piece(s) 4 Day(s) 1082822061.79

฿ 1,612.57

HEAT DISSIPATION CASE 1 Piece(s) 4 Day(s) 1082822611.54

฿ 1,058.05

HEAT DISSIPATION CASE 1 Piece(s) 4 Day(s) 101025295.64.52

฿ 1,149.97

HEAT DISSIPATION CASE 1 Piece(s) 4 Day(s) 1010252135.63.62

฿ 1,235.84

HEAT DISSIPATION CASE 1 Piece(s) 4 Day(s) 1010252175.63.08

฿ 1,386.41

HEAT DISSIPATION CASE 1 Piece(s) 4 Day(s) 1010252225.62.64

฿ 1,248.59

HEAT DISSIPATION CASE 1 Piece(s) 4 Day(s) 10115.76790.63.6

฿ 1,361.77

HEAT DISSIPATION CASE 1 Piece(s) 4 Day(s) 10115.767125.62.93

฿ 1,498.74

HEAT DISSIPATION CASE 1 Piece(s) 4 Day(s) 10115.767165.12.47

฿ 1,671.49

HEAT DISSIPATION CASE 1 Piece(s) 4 Day(s) 10115.767200.62.18

฿ 1,483.77

HEAT DISSIPATION CASE 1 Piece(s) 4 Day(s) 1015277120.62.64

฿ 1,612.57

HEAT DISSIPATION CASE 1 Piece(s) 3 Day(s) 1015277160.62.2

฿ 1,790.35

HEAT DISSIPATION CASE 1 Piece(s) 4 Day(s) 1015277210.61.86

฿ 1,989.30

HEAT DISSIPATION CASE 1 Piece(s) 4 Day(s) 1015277260.61.63

฿ 2,133.36

HEAT DISSIPATION CASE 1 Piece(s) 4 Day(s) 1020277153.82.3

฿ 2,301.58

HEAT DISSIPATION CASE 1 Piece(s) 3 Day(s) 1020277193.81.99

฿ 2,499.45

HEAT DISSIPATION CASE 1 Piece(s) 4 Day(s) 1020277243.81.72

฿ 2,828.16

HEAT DISSIPATION CASE 1 Piece(s) 4 Day(s) 1020277293.81.54

Loading...

  1. 1

Basic Information

Material Aluminum Protection grade (IP) NA Mounting Base There are optional items
Installation location Indoor Color specifications(Body) Silver alumite Color specifications(Panel) Surface silver anodized / reverse side clear chromate
Rubber Feet Polyurethane / Black Features Conductor products Shape Panel type