1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

External Hard Drive StoreJet25M3 (Impact Resistant)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,451.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Portable hard disk with high level impact resistance.
[Features]
· Study durability and a unique design that provides excellent impact resistance despite its stylish external appearance.
· 3-stage shock protection system and durable silicon hard case that absorbs impacts.
· Built-in hard disk suspension structure and single-action automatic backup button.
· Includes a quick recognition function that detects the drive without having to reconnect the drive after it has been safely removed.
· [Applications]
· Optimal for business professionals who often carry hard disks with them or that use hard disks outdoors.

Portable Hard Drive For Easy, Convenient Data Management, Featuring High-Speed Data Transfer And Protection From Shock And Vibration

External Hard Drive StoreJet 25M3 (Shock-Resistant): related image(s)

Product Information
Model Number: TS2TSJ25M3 (2 TB) / TST1SJ25M3 (1 TB)
Color: Gray / Lime Green

External Hard Drive StoreJet 25M3 (Shock-Resistant): related image(s)

One-touch automatic backup button

External Hard Drive StoreJet2.5 Shock-Resistant Portable Hard Drive Size Diagram and Specifications

External Hard Drive StoreJet 25M3 (Shock-Resistant): related image(s)

External Hard Drive StoreJet2.5 Shock-Resistant Portable Hard Drive Size Diagram

 

Specifications

Size: 129.5 mm×82.4 mm×20.4 mm
Weight: 2 TB: 230 g / 1 TB: 216 g
Storage medium: 2.5‑inch SATA HDD
Connection interface: USB 3.1 Gen 1 / USB 3.0 (also supports USB 2.0)
Operating voltage: USB 5 V DC
Operating temperature: 5 to 55°C
Power-saving mode: 10 minutes
Certifications: CE, FCC, BSMI
System requirements: Any of the following operating systems and a desktop/notebook computer with USB 2.0 or USB 3.0 ports: Microsoft Windows 7 / Microsoft Windows 8 / Microsoft Windows 8.1 / Microsoft Windows 10 /
Mac OS 10.7 or later / Linux Kernel 2.6.31 or later

 

Notes On Product Use

This product has undergone testing equivalent to the U.S. Military drop test standard MIL-STD-810G Method 516.6 to verify impact resistance. (The test is designed to measure product strength, but does not guarantee the integrity of stored data.)

Related Products

External Hard Drive StoreJet 25M3 (Shock-Resistant): related image(s)

Portable Hard Drive, StoreJet 25M3

An external HDD featuring a 3-stage shock protection system for excellent shock resistance.

External Hard Drive StoreJet 25M3 (Shock-Resistant): related image(s)

External Hard Drive StoreJet25H3B/25H3P (Shock-Resistant)

An external HDD featuring a silicon outer case for excellent shock resistance.

Part Number
TS2TSJ25M3G
TS2TSJ25M3S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,451.75

HARDISK 1 Piece(s) 3 Day(s)

฿ 6,451.75

RELATION OUTER STORAGE DEVICE 1 Piece(s) 3 Day(s)

Loading...

  1. 1
 

Basic Information

Type HDD Interface USB3.1 HDD/SSD capacity 1TB or higher to less than 5TB
Representative Standard CE Dimension length(mm) 129.5 Dimension width(mm) 80.8
Dimension depth(mm) 16.1 Features Impact-resistant Capacity details 2 TB