1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3.5 inch, External Hard Disk STOREJET TURBO

HARDISK

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 3.5 inch, External Hard Disk STOREJET TURBO
  • 3.5 inch, External Hard Disk STOREJET TURBO
  • 3.5 inch, External Hard Disk STOREJET TURBO
  • 3.5 inch, External Hard Disk STOREJET TURBO
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 18,543.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]Not only is it compatible with the USB3.1 Gen1 standard, which provides high-speed data transfer, but it also has a large storage capacity, so you can comfortably store a lot of data.

 
Part Number
TS8TSJ35T3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 18,543.34

HARDISK 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Type HDD Interface USB2.0 / USB3.0 HDD/SSD capacity 5TB or higher
Representative Standard CE Dimension length(mm) 172.4 Dimension width(mm) 44.8
Dimension depth(mm) 152.4 Capacity details 8 TB

Please check the type/dimensions/specifications of the part TS8TSJ35T3 in the 3.5 inch, External Hard Disk STOREJET TURBO series.