1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

240 pin DDR3-1600

MEMORY

240 pin DDR3-1600
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,409.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

PC3-12800/DDR3-1600/memory for desktop computers. We also provide 2 piece sets for dual channels.

[Features]
· This memory module developed for desktops and notebooks features high quality DRAM chips with superb performance and stability.
· Tested in extreme environments, this solution has broad compatibility and high reliability.

 
Part Number
JM1600KLN-2G SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,409.91

฿ 718.63

MEMORY 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Capacity 2GB FSB (base clock) 1333 MHz or higher Memory module standards DIMM
Types of memory used DDR3-SDRAM Number of Pins(Pin) 240

Please check the type/dimensions/specifications of the part JM1600KLN-2G in the 240 pin DDR3-1600 series.